Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
---|---|---|---|---|---|
02114002 | N/A NTN UCPX Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-1.15/16 | N/A 2.5000 in | N/A 1.9375 in | N/A Oxide |
03017703 | N/A NTN UCPX Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-2.7/16 | N/A 3.0000 in | N/A 2.4375 in | N/A Oxide |
03017704 | N/A NTN UCPX Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-3 | N/A 4.0000 in | N/A 3.0000 in | N/A Oxide |
00585626 | N/A NTN UCP3 Series 110 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP322D1 | N/A 150 mm | N/A 110 mm | N/A Uncoated |
01491482 | N/A NTN UCUP2 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP209 | N/A 2.1339 in | N/A 45 mm | N/A Uncoated |
03017691 | N/A NTN UCPX Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-1.1/2 | N/A 2.1250 in | N/A 1.5000 in | N/A Oxide |
00557933 | N/A NTN UELP Series 2.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-2.3/8 | N/A 2.7500 in | N/A 2.3750 in | N/A Uncoated |
02282334 | N/A NTN AELRPP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELRPP204-012 | N/A 1.1250 in | N/A 0.7500 in | N/A Uncoated |
00471956 | N/A NTN ASPP2 Series 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP204 | N/A 1.0000 in | N/A 20 mm | N/A Uncoated |
01477886 | N/A NTN UCP Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.15/16 | N/A 2.2500 in | N/A 1.9375 in | N/A Oxide |
02282994 | N/A NTN UCPX Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX12-207D1 | N/A 3.0000 in | N/A 2.4375 in | N/A Uncoated |
03017695 | N/A NTN UCPX Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-1.3/4 | N/A 2.2500 in | N/A 1.7500 in | N/A Oxide |
00557957 | N/A NTN UELP Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-2.15/16 | N/A 3.2500 in | N/A 2.9375 in | N/A Uncoated |
02028883 | N/A NTN UCP Series 0.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-15/16 | N/A 1.4375 in | N/A 0.9375 in | N/A Uncoated |
02028920 | N/A NTN UCPL Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-2.1/4 | N/A 2.6875 in | N/A 2.2500 in | N/A Uncoated |
03736248 | N/A NTN AELPP2 Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELPP201-008 | N/A 0.8750 in | N/A 0.5000 in | N/A Uncoated |
02028886 | N/A NTN UCP Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.1/4 | N/A 1.8750 in | N/A 1.2500 in | N/A Oxide |
02101475 | N/A NTN UCUP2 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP207-107D1 | N/A 1.8750 in | N/A 1.4375 in | N/A Uncoated |
02028911 | N/A NTN UCPL Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-1.3/16 | N/A 1.5625 in | N/A 1.1875 in | N/A Uncoated |
00586739 | N/A NTN UCP3 Series 55 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP311D1 | N/A 80 mm | N/A 55 mm | N/A Uncoated |
02028891 | N/A NTN UCP Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-2.1/4 | N/A 2.7500 in | N/A 2.2500 in | N/A Uncoated |
04339556 | N/A NTN UCPG2 Series 50 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPG210D1 | N/A 2.2520 in | N/A 50 mm | N/A Uncoated |
02282972 | N/A NTN UCP3 Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP312-207D1 | N/A 3.3438 in | N/A 2.4375 in | N/A Uncoated |
02288023 | N/A NTN UCP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP205D1 | N/A 1.4370 in | N/A 25 mm | N/A Uncoated |
02028894 | N/A NTN UCP Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-2.15/16 | N/A 3.2500 in | N/A 2.9375 in | N/A Uncoated |