COMPANY HEADER
Print Back
INA (Schaeffler) Female Threaded Right Hand Rod Ends
Unit of Measure
1 2 3 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

00137132 N/A INA (Schaeffler) 50 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 50 mm N/A 50 mm N/A 108 mm N/A 40 mm
04066231 N/A INA (Schaeffler) 19 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 19 mm N/A 14 mm N/A 36 mm N/A 13.5 mm
01629415 N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 6 mm N/A 6 mm N/A 21 mm N/A 4.4 mm
01672923 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 9 mm N/A 6 mm N/A 20 mm N/A 6.75 mm
04066200 N/A INA (Schaeffler) 125 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 125 mm N/A 125 mm N/A 262 mm N/A 102 mm
04066239 N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 37 mm N/A 30 mm N/A 70 mm N/A 25 mm
04066274 N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 55 mm N/A 80 mm N/A 180 mm N/A 47 mm
04066241 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 9 mm N/A 6 mm N/A 20 mm N/A 6.75 mm
04066236 N/A INA (Schaeffler) 23 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 23 mm N/A 18 mm N/A 46 mm N/A 16.5 mm
02291857 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 16 mm N/A 12 mm N/A 32 mm N/A 12 mm
02291852 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
04066210 N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 44 mm N/A 60 mm N/A 130 mm N/A 50 mm
03885004 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 25 mm N/A 35 mm N/A 82 mm N/A 21 mm
01672922 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 12 mm N/A 8 mm N/A 24 mm N/A 9 mm
04066272 N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 44 mm N/A 60 mm N/A 135 mm N/A 38 mm
00137128 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 20 mm N/A 20 mm N/A 47 mm N/A 17 mm
04066261 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 12 mm N/A 15 mm N/A 40 mm N/A 10 mm
04066232 N/A INA (Schaeffler) 19 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 19 mm N/A 14 mm N/A 36 mm N/A 13.5 mm
02291862 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 25 mm N/A 20 mm N/A 50 mm N/A 18 mm
00137129 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 25 mm N/A 25 mm N/A 58 mm N/A 21 mm
02291107 N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 32 mm N/A 45 mm N/A 102 mm N/A 27 mm
02291851 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 9 mm N/A 10 mm N/A 29 mm N/A 7 mm
02776843 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 16 mm N/A 12 mm N/A 32 mm N/A 12 mm
02291104 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 25 mm N/A 35 mm N/A 82 mm N/A 21 mm
01465594 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 16 mm N/A 20 mm N/A 53 mm N/A 13 mm
Unit of Measure
1 2 3