Item # |
Item Name |
Manufacturer Part Number |
Bushing Bore Range |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
07147650 | N/A PCI Procal Inc. 1.0000 to 2.5000 Inch (in) Bushing Bore Size and 4.7000 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A HEH25-SS | N/A 1.0000 to 2.5000 in | N/A 4.7000 in | N/A 1.1400 in |
07147651 | N/A PCI Procal Inc. 1.4375 to 2.0000 Inch (in) Bushing Bore Size and 6.0000 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A HEH30-SS | N/A 1.4375 to 2.0000 in | N/A 6.00 in | N/A 1.2650 in |
07147652 | N/A PCI Procal Inc. 1.9375 to 3.5000 Inch (in) Bushing Bore Size and 6.9100 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A HEH35-SS | N/A 1.9375 to 3.5000 in | N/A 6.9100 in | N/A 1.5150 in |
07147653 | N/A PCI Procal Inc. 2.4375 to 4.0000 Inch (in) Bushing Bore Size and 8.4200 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A HEH40-SS | N/A 2.4375 to 4.0000 in | N/A 8.4200 in | N/A 1.7650 in |
07147654 | N/A PCI Procal Inc. 2.4375 to 4.5000 Inch (in) Bushing Bore Size and 9.0000 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A HEH45-SS | N/A 2.4375 to 4.5000 in | N/A 9.0000 in | N/A 2.1400 in |
07147655 | N/A PCI Procal Inc. 2.9375 to 5.0000 Inch (in) Bushing Bore Size and 10.0000 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A HEH50-SS | N/A 2.9375 to 5.0000 in | N/A 10.0000 in | N/A 2.5150 in |
07147666 | N/A PCI Procal Inc. 0.5000 to 1.2500 Inch (in) Bushing Bore Size and 2.8750 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K12-SS | N/A 0.5000 to 1.2500 in | N/A 2.8750 in | N/A 0.8750 in |
07147667 | N/A PCI Procal Inc. 0.5000 to 1.6875 Inch (in) Bushing Bore Size and 3.2500 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K16-SS | N/A 0.5000 to 1.6875 in | N/A 3.25 in | N/A 0.8750 in |
07147668 | N/A PCI Procal Inc. 0.7500 to 2.0000 Inch (in) Bushing Bore Size and 3.7500 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K20-SS | N/A 0.7500 to 2.0000 in | N/A 3.75 in | N/A 1.0000 in |
07147669 | N/A PCI Procal Inc. 1.0000 to 2.5000 Inch (in) Bushing Bore Size and 4.7500 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K25-SS | N/A 1.0000 to 2.5000 in | N/A 4.7500 in | N/A 1.5000 in |
07147671 | N/A PCI Procal Inc. 1.9375 to 3.5000 Inch (in) Bushing Bore Size and 6.7500 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K35-SS | N/A 1.9375 to 3.5000 in | N/A 6.7500 in | N/A 1.6250 in |
07147672 | N/A PCI Procal Inc. 2.4375 to 4.0000 Inch (in) Bushing Bore Size and 7.7500 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K40-SS | N/A 2.4375 to 4.0000 in | N/A 7.75 in | N/A 2.1250 in |
07147673 | N/A PCI Procal Inc. 3.4375 to 4.5000 Inch (in) Bushing Bore Size and 8.5000 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K45-SS | N/A 3.4375 to 4.5000 in | N/A 8.5000 in | N/A 2.6250 in |
07147674 | N/A PCI Procal Inc. 3.6250 to 5.0000 Inch (in) Bushing Bore Size and 9.2500 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K50-SS | N/A 3.6250 to 5.0000 in | N/A 9.2500 in | N/A 2.8750 in |
07147670 | N/A PCI Procal Inc. 1.4375 to 3.0000 Inch (in) Bushing Bore Size and 9.2500 Inch (in) Overall Diameter Taper-Lock Bushing Hub | N/A K30-SS | N/A 1.4375 to 3.0000 in | N/A 5.5000 in | N/A 1.6250 in |