COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Radial Dynamic Load Capacity

Roller Diameter

Roller Material

Roller Width

N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 14270 lb N/A 3.0000 in N/A Stainless Steel N/A 2.0000 in
N/A Osborn Load Runners 4.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 14270 lb N/A 4.5000 in N/A Stainless Steel N/A 2.0000 in
N/A Osborn Load Runners 80 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower N/A 63480 lb N/A 80 mm N/A Stainless Steel N/A 52 mm
N/A Osborn Load Runners 2.2500 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 3830 lb N/A 2.2500 in N/A Stainless Steel N/A 1.6875 in
N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 2760 lb N/A 1.5000 in N/A Stainless Steel N/A 1.1875 in
N/A Osborn Load Runners 5.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 33290 lb N/A 5.0000 in N/A Stainless Steel N/A 3.0000 in
N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 3830 lb N/A 2.0000 in N/A Stainless Steel N/A 1.3750 in
N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 5190 lb N/A 2.5000 in N/A Stainless Steel N/A 1.6875 in
N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 35840 lb N/A 6.0000 in N/A Stainless Steel N/A 3.0000 in
N/A Osborn Load Runners 52 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower N/A 17020 lb N/A 52 mm N/A Stainless Steel N/A 33.6 mm
N/A Osborn Load Runners 1.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 630 lb N/A 1.0000 in N/A Stainless Steel N/A 0.7810 in
N/A Osborn Load Runners 4.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 14270 lb N/A 4.0000 in N/A Stainless Steel N/A 2.0000 in
N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Crowned and Flat Cam Follower N/A 2750 lb N/A 1.7500 in N/A Stainless Steel N/A 1.4375 in
N/A Osborn Load Runners 76 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower N/A 63480 lb N/A 76 mm N/A Stainless Steel N/A 52 mm
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2