COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
251 - 275 of 279 | Results Per Page | View | Unit of Measure
« 11 12 

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

N/A FAG (Schaeffler) 63 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 5600 rpm N/A 140 mm N/A 33 mm
N/A FAG (Schaeffler) 63 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 2600 rpm N/A 160 mm N/A 37 mm
N/A FAG (Schaeffler) 60 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 5600 rpm N/A 140 mm N/A 24 mm
N/A FAG (Schaeffler) 63 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 17 mm N/A 22300 rpm N/A 47 mm N/A 14 mm
N/A FAG (Schaeffler) 60 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 150 mm N/A 3950 rpm N/A 225 mm N/A 35 mm
N/A FAG (Schaeffler) 64 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 35 mm N/A 9500 rpm N/A 100 mm N/A 25 mm
N/A FAG (Schaeffler) 62 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 5200 rpm N/A 150 mm N/A 28 mm
N/A FAG (Schaeffler) 160 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 130 mm N/A 4650 rpm N/A 200 mm N/A 22 mm
N/A FAG (Schaeffler) 42 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 6700 rpm N/A 100 mm N/A 25 mm
N/A FAG (Schaeffler) 43 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 5100 rpm N/A 120 mm N/A 43 mm
N/A FAG (Schaeffler) 62 Series 5 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 5 mm N/A 53000 rpm N/A 16 mm N/A 5 mm
N/A FAG (Schaeffler) 28 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 28 mm N/A N/A 58 mm N/A 16 mm
N/A FAG (Schaeffler) 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 140 mm N/A N/A 300 mm N/A 62 mm
N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 35 mm N/A N/A 62 mm N/A 9 mm
N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A N/A 90 mm N/A 11 mm
N/A FAG (Schaeffler) 7 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 7 mm N/A 53000 rpm N/A 19 mm N/A 6 mm
N/A FAG (Schaeffler) 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 9700 rpm N/A 42 mm N/A 12 mm
N/A FAG (Schaeffler) 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 4650 rpm N/A 85 mm N/A 19 mm
N/A FAG (Schaeffler) 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 9100 rpm N/A 47 mm N/A 14 mm
N/A FAG (Schaeffler) 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 160 mm N/A 3800 rpm N/A 240 mm N/A 25 mm
N/A FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 2700 rpm N/A 130 mm N/A 22 mm
N/A FAG (Schaeffler) 200 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 200 mm N/A 3650 rpm N/A 310 mm N/A 51 mm
N/A FAG (Schaeffler) 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 6900 rpm N/A 115 mm N/A 20 mm
N/A FAG (Schaeffler) 8 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 8 mm N/A 40000 rpm N/A 22 mm N/A 7 mm
N/A FAG (Schaeffler) 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 7000 rpm N/A 125 mm N/A 24 mm
251 - 275 of 279 | Results Per Page | View | Unit of Measure
« 11 12