Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
---|---|---|---|---|---|
00096843 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B24L | Axial Static Load Capacity N/A 16600 lbf | Ball Diameter N/A 2.155 in | Bore Diameter N/A 1.5000 in |
00094597 | N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B16EL | Axial Static Load Capacity N/A 7300 lbf | Ball Diameter N/A 1.437 in | Bore Diameter N/A 1.0000 in |
00095305 | N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH3236L | Axial Static Load Capacity N/A 42000 lbf | Ball Diameter N/A 3.235 in | Bore Diameter N/A 2.0000 in |
03395423 | N/A RBC® 2.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B44EL | Axial Static Load Capacity N/A 62600 lbf | Ball Diameter N/A 3.95 in | Bore Diameter N/A 2.7500 in |
00096857 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B28L | Axial Static Load Capacity N/A 23600 lbf | Ball Diameter N/A 2.515 in | Bore Diameter N/A 1.7500 in |
00142482 | N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B64LSSQ | Axial Static Load Capacity N/A 144500 lbf | Ball Diameter N/A 5.75 in | Bore Diameter N/A 4.0000 in |
00096932 | N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B56L | Axial Static Load Capacity N/A 109200 lbf | Ball Diameter N/A 5.04 in | Bore Diameter N/A 3.5000 in |
00096960 | N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B729L | Axial Static Load Capacity N/A 290400 lbf | Ball Diameter N/A 6.475 in | Bore Diameter N/A 4.5000 in |
00104537 | N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B56LSS | Axial Static Load Capacity N/A 109200 lbf | Ball Diameter N/A 5.04 in | Bore Diameter N/A 3.5000 in |
00104502 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B28LSS | Axial Static Load Capacity N/A 23600 lbf | Ball Diameter N/A 2.515 in | Bore Diameter N/A 1.7500 in |
00142479 | N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B52LSSQ | Axial Static Load Capacity N/A 91500 lbf | Ball Diameter N/A 4.675 in | Bore Diameter N/A 3.2500 in |
00096833 | N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B22L | Axial Static Load Capacity N/A 13500 lbf | Ball Diameter N/A 1.937 in | Bore Diameter N/A 1.3750 in |
00096877 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B36L | Axial Static Load Capacity N/A 42000 lbf | Ball Diameter N/A 3.235 in | Bore Diameter N/A 2.2500 in |
00142472 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B24LSSQ | Axial Static Load Capacity N/A 16600 lbf | Ball Diameter N/A 2.155 in | Bore Diameter N/A 1.5000 in |
00094359 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH2428L | Axial Static Load Capacity N/A 23600 lbf | Ball Diameter N/A 2.515 in | Bore Diameter N/A 1.5000 in |
00104580 | N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B12SA | Axial Static Load Capacity N/A 12600 lbf | Ball Diameter N/A 1.08 in | Bore Diameter N/A 0.7500 in |
00104646 | N/A RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B80SA | Axial Static Load Capacity N/A 598500 lbf | Ball Diameter N/A 7.19 in | Bore Diameter N/A 5.0000 in |
00104618 | N/A RBC® 2.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B44SA | Axial Static Load Capacity N/A 176500 lbf | Ball Diameter N/A 3.95 in | Bore Diameter N/A 2.7500 in |
00104668 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B48SA | Axial Static Load Capacity N/A 211700 lbf | Ball Diameter N/A 4.3120 in | Bore Diameter N/A 3.0000 in |
00094350 | N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B32ELSS | Axial Static Load Capacity N/A 31900 lbf | Ball Diameter N/A 2.875 in | Bore Diameter N/A 2.0000 in |
00135140 | N/A RBC® 1.9700 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A MB50 | Axial Static Load Capacity N/A 30 lbf | Ball Diameter N/A 2.6400 in | Bore Diameter N/A 1.9700 in |
00097020 | N/A RBC® 0.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B8SA | Axial Static Load Capacity N/A 5200 lbf | Ball Diameter N/A 0.7190 in | Bore Diameter N/A 0.5000 in |
00104585 | N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B22SA | Axial Static Load Capacity N/A 42900 lbf | Ball Diameter N/A 1.937 in | Bore Diameter N/A 1.3750 in |
00097119 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B36EL | Axial Static Load Capacity N/A 42000 lbf | Ball Diameter N/A 3.235 in | Bore Diameter N/A 2.2500 in |
00104598 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B28SA | Axial Static Load Capacity N/A 69300 lbf | Ball Diameter N/A 2.515 in | Bore Diameter N/A 1.7500 in |