Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
---|---|---|---|---|---|
00137132 | N/A INA (Schaeffler) 50 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 50 mm | Bore Diameter N/A 50 mm | Head Diameter N/A 108 mm | Head Width N/A 40 mm |
04066231 | N/A INA (Schaeffler) 19 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 19 mm | Bore Diameter N/A 14 mm | Head Diameter N/A 36 mm | Head Width N/A 13.5 mm |
01629415 | N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 6 mm | Bore Diameter N/A 6 mm | Head Diameter N/A 21 mm | Head Width N/A 4.4 mm |
01672923 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 9 mm | Bore Diameter N/A 6 mm | Head Diameter N/A 20 mm | Head Width N/A 6.75 mm |
04066200 | N/A INA (Schaeffler) 125 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 125 mm | Bore Diameter N/A 125 mm | Head Diameter N/A 262 mm | Head Width N/A 102 mm |
04066239 | N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 37 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 70 mm | Head Width N/A 25 mm |
04066274 | N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 55 mm | Bore Diameter N/A 80 mm | Head Diameter N/A 180 mm | Head Width N/A 47 mm |
04066241 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 9 mm | Bore Diameter N/A 6 mm | Head Diameter N/A 20 mm | Head Width N/A 6.75 mm |
04066236 | N/A INA (Schaeffler) 23 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 23 mm | Bore Diameter N/A 18 mm | Head Diameter N/A 46 mm | Head Width N/A 16.5 mm |
02291857 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 32 mm | Head Width N/A 12 mm |
02291852 | N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 10 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 34 mm | Head Width N/A 8 mm |
04066210 | N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 44 mm | Bore Diameter N/A 60 mm | Head Diameter N/A 130 mm | Head Width N/A 50 mm |
03885004 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 25 mm | Bore Diameter N/A 35 mm | Head Diameter N/A 82 mm | Head Width N/A 21 mm |
01672922 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 8 mm | Head Diameter N/A 24 mm | Head Width N/A 9 mm |
04066272 | N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 44 mm | Bore Diameter N/A 60 mm | Head Diameter N/A 135 mm | Head Width N/A 38 mm |
00137128 | N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 20 mm | Bore Diameter N/A 20 mm | Head Diameter N/A 47 mm | Head Width N/A 17 mm |
04066261 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 15 mm | Head Diameter N/A 40 mm | Head Width N/A 10 mm |
04066232 | N/A INA (Schaeffler) 19 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 19 mm | Bore Diameter N/A 14 mm | Head Diameter N/A 36 mm | Head Width N/A 13.5 mm |
02291862 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 25 mm | Bore Diameter N/A 20 mm | Head Diameter N/A 50 mm | Head Width N/A 18 mm |
00137129 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 25 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 58 mm | Head Width N/A 21 mm |
02291107 | N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 32 mm | Bore Diameter N/A 45 mm | Head Diameter N/A 102 mm | Head Width N/A 27 mm |
02291851 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 9 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 29 mm | Head Width N/A 7 mm |
02776843 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 32 mm | Head Width N/A 12 mm |
02291104 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 25 mm | Bore Diameter N/A 35 mm | Head Diameter N/A 82 mm | Head Width N/A 21 mm |
01465594 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 20 mm | Head Diameter N/A 53 mm | Head Width N/A 13 mm |