Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02247872 | N/A NTN UEL3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL309-111D1 | N/A 1.6875 in | N/A 1.6890 in | N/A 2.3110 in |
| 02300188 | N/A NTN UC2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC212-204D1 | N/A 2.2500 in | N/A 2.5630 in | N/A 2.5630 in |
| 04526268 | N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS205-100D1UNR | N/A 1.0000 in | N/A 1.3386 in | N/A 1.3386 in |
| 00586411 | N/A NTN AS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS201-008 | N/A 0.5000 in | N/A 0.8661 in | N/A 0.8661 in |
| 03532045 | N/A NTN UC3 Series 160 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC315D1 | N/A 75 mm | N/A 82 mm | N/A 82.000 mm |
| 02282421 | N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS207-106N | N/A 1.3750 in | N/A 1.3386 in | N/A 1.3386 in |
| 02299073 | N/A NTN AEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL204-012 | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 02288528 | N/A NTN AS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS207-104 | N/A 1.2500 in | N/A 1.3386 in | N/A 1.3386 in |
| 02166165 | N/A NTN UCS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS208-108LD1NR | N/A 1.5000 in | N/A 1.9370 in | N/A 1.9370 in |
| 01981820 | N/A NTN A-UC Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC210-115D1 | N/A 1.9375 in | N/A 2.0315 in | N/A 2.0315 in |
| 02362405 | N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS206-103N | N/A 1.1875 in | N/A 0.9370 in | N/A 1.4055 in |
| 02282747 | N/A NTN UC2 Series 125 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC214D1 | N/A 70 mm | N/A 74.6 mm | N/A 74.60 mm |
| 02282770 | N/A NTN UC3 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC312-207D1 | N/A 2.4375 in | N/A 2.7953 in | N/A 2.7953 in |
| 01508489 | N/A NTN ASS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A ASS201NR | N/A 12 mm | N/A 22 mm | N/A 22 mm |
| 02300596 | N/A NTN UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL207-107D1 | N/A 1.4375 in | N/A 1.4803 in | N/A 2.0118 in |
| 00590579 | N/A NTN UC2 Series 110 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC212D1 | N/A 60 mm | N/A 65.1 mm | N/A 65.10 mm |
| 02249704 | N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC202-010D1 | N/A 0.6250 in | N/A 1.2205 in | N/A 1.2205 in |
| 02282765 | N/A NTN UC3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC309-111D1 | N/A 1.6875 in | N/A 2.2441 in | N/A 2.2441 in |
| 02076572 | N/A NTN WPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A WPS100GPC | N/A 1.0000 in | N/A 1.3740 in | N/A 1.748 in |
| 03502655 | N/A NTN ASS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A ASS204NR | N/A 20 mm | N/A 25 mm | N/A 25 mm |
| 02362435 | N/A NTN ULE3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL309-112D1 | N/A 1.7500 in | N/A 1.6890 in | N/A 2.3110 in |
| 01981803 | N/A NTN A-UC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC205-100D1 | N/A 1.0000 in | N/A 1.3425 in | N/A 1.3425 in |
| 03639489 | N/A NTN NPC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC104RPC | N/A 1.2500 in | N/A 1.0000 in | N/A 1.5315 in |
| 01488265 | N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL206-101D1 | N/A 1.0625 in | N/A 0.9370 in | N/A 1.4055 in |
| 02282776 | N/A NTN UC3 Series 190 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC318D1 | N/A 90 mm | N/A 96 mm | N/A 96 mm |