Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 02991321 | N/A INA (Schaeffler) BCE Series 0.6875 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 0.6875 in | N/A 10900 N | N/A 14600 rpm | N/A 18000 N |
| 06727874 | N/A INA (Schaeffler) NK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 10 mm | N/A 5300 N | N/A 29500 rpm | N/A 5500 N |
| 00138053 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 25 mm | N/A 25500 N | N/A 6100 rpm | N/A 45000 N |
| 00137166 | N/A INA (Schaeffler) HFL Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 25 mm | N/A 10600 N | N/A 5500 rpm | N/A 14000 N |
| 07566184 | N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 1550 lbf | N/A 15000 rpm | N/A 2030 lbf |
| 00087348 | N/A INA (Schaeffler) HK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 14 mm | N/A | N/A | N/A |
| 00092631 | N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/4 in | N/A | N/A | N/A |
| 00129383 | N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 15 mm | N/A | N/A | N/A |