Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02626963 | N/A NTN UELFU2 Series 2.6875 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELFU214-211D1 | N/A 2.6875 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02627437 | N/A NTN UCF3 Series 3.5000 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF318-308D1 | N/A 3.5000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02846623 | N/A NTN UCFC Series 1.6250 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFC209-110D1 | N/A 1.6250 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02870816 | N/A NTN UCFL2 Series 0.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL203 | N/A 0.6875 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02929669 | N/A NTN UCFL2 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL206D1 | N/A 30 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 03006525 | N/A NTN ASPF2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit | N/A ASPF206-104 | N/A 1.2500 in | N/A Set Screw Collar | N/A 3-Bolt Flange |
| 03011141 | N/A NTN UCFCX Series 1.7500 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFCX09-112D1 | N/A 1.7500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03068407 | N/A NTN UCFCX Series 3.0000 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFCX15-300D1 | N/A 3.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03246994 | N/A NTN UCF2 Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A CM-UCF207 | N/A 35 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03491206 | N/A NTN UCF2 Series 85 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCF217D1 | N/A 85 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03499102 | N/A NTN UCFL Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A S-UCFL207D1 | N/A 35 mm | N/A | N/A 2-Bolt Flange |
| 03817986 | N/A NTN UCF2 Series 2.9375 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF215-215D1 | N/A 2.9375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04226695 | N/A NTN UCF3 Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCF307D1 | N/A 35 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04234221 | N/A NTN UCFS3 Series 95 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS319 | N/A 95 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04670541 | N/A NTN UELFC Series 1.5000 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELFC208-108D1 | N/A 1.5000 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 04683926 | N/A NTN AELFD2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit | N/A AELFD207-104 | N/A 1.2500 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 04683941 | N/A NTN UCF3 Series 85 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCF317D1 | N/A 85 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04736706 | N/A NTN UCFL Series 40 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A CM-UCFL208D1 | N/A 40 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 04736746 | N/A NTN UCFC Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFC207-104D1 | N/A 1.2500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04736747 | N/A NTN UCFC Series 1.3750 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFC207-106D1 | N/A 1.3750 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 05235739 | N/A NTN UCFC Series 0.7500 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFC204-012D1 | N/A 0.7500 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 05256364 | N/A NTN UCFLX0 Series 1.5000 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFLX08-108D1 | N/A 1.5000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 05288650 | N/A NTN UCFL2 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL211D1 | N/A 55 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 05614326 | N/A NTN ASPF2 Series 0.7500 Inch (in) Bore Diameter Flange Bearing Unit | N/A ASPF204 | N/A 0.7500 in | N/A Set Screw Collar | N/A 3-Bolt Flange |
| 05853101 | N/A NTN UCFS3 Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS318D1 | N/A 90 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |