Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 04804006 | N/A Fenner 0.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 0.3750 in | N/A 0.8750 in | N/A 0.75 in | N/A 7/8 in |
| 01329182 | N/A Fenner 6 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 6 mm | N/A 19 mm | N/A 16 mm | N/A 19 mm |
| 01499522 | N/A Fenner 19 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 19 mm | N/A 38.1 mm | N/A 38 mm | N/A 38.1 mm |
| 04716969 | N/A Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 1.2500 in | N/A 1.5938 in | N/A 1.75 in | N/A 1-19/32 in |
| 01326233 | N/A Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 1.2500 in | N/A 2.2500 in | N/A 2.0000 in | N/A 2-1/4 in |
| 01326528 | N/A Fenner 1.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 1.6250 in | N/A 3.1250 in | N/A 2-5/8 in | N/A 3-1/8 in |
| 01329879 | N/A Fenner 60 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 60 mm | N/A 98.4 mm | N/A 75 mm | N/A 98.4 mm |
| 01329379 | N/A Fenner 16 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 16 mm | N/A 28.5 mm | N/A 25.5 mm | N/A 28.5 mm |
| 01333115 | N/A Fenner 0.8125 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 0.8125 in | N/A 1.8750 in | N/A 1.75 in | N/A 1.7180 in |
| 04724781 | N/A Fenner 1.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 1.3750 in | N/A 1.6875 in | N/A 1.8750 in | N/A 1-11/16 in |
| 01329491 | N/A Fenner 24 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 24 mm | N/A 47.6 mm | N/A 45 mm | N/A 47.6 mm |
| 01325443 | N/A Fenner 0.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 0.6250 in | N/A 1.5000 in | N/A 1.50 in | N/A 1-1/2 in |
| 02746223 | N/A Fenner 0.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 0.7500 in | N/A 1.8125 in | N/A 1.50 in | N/A 1-13/16 in |
| 01326714 | N/A Fenner 2.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 2.0000 in | N/A 3.5625 in | N/A 2.8750 in | N/A 3-9/16 in |
| 01329700 | N/A Fenner 38 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 38 mm | N/A 69.9 mm | N/A 60.5 mm | N/A 69.9 mm |
| 01324299 | N/A Fenner 1.4375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 1.4375 in | N/A 2.7500 in | N/A 2.3750 in | N/A 2-3/4 in |
| 01328682 | N/A Fenner 0.5625 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 0.5625 in | N/A 1.1250 in | N/A 1 in | N/A 1-1/8 in |
| 02936533 | N/A Fenner 4 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 4 mm | N/A 19 mm | N/A 16 mm | N/A 19 mm |
| 01324820 | N/A Fenner 2.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 2.2500 in | N/A 3.7500 in | N/A 3.1250 in | N/A 3-3/4 in |
| 01326428 | N/A Fenner 1.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 1.5000 in | N/A 2.7500 in | N/A 2.3750 in | N/A 2-3/4 in |
| 01324155 | N/A Fenner 0.9375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 0.9375 in | N/A 1.8750 in | N/A 1.75 in | N/A 1-7/8 in |
| 01326803 | N/A Fenner 1.8750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 1.8750 in | N/A 3.5625 in | N/A 2.8750 in | N/A 3-9/16 in |
| 01329463 | N/A Fenner 22 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 22 mm | N/A 47.6 mm | N/A 45 mm | N/A 47.6 mm |
| 01329515 | N/A Fenner 25 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 25 mm | N/A 47.6 mm | N/A 45 mm | N/A 47.6 mm |
| 02441717 | N/A Fenner 45 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | N/A 45 mm | N/A 90.5 mm | N/A 73 mm | N/A 90.5 mm |