COMPANY HEADER
Print Back
Fenner Collar Nut Clamping Keyless Bushings
Unit of Measure
1 2 3 4 

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

01328816 N/A Fenner 1.5625 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.5625 in N/A 3.1250 in N/A 2-5/8 in N/A 3-1/8 in
01785927 N/A Fenner 1.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.5000 in N/A 3.0938 in N/A 2.3750 in N/A 3-3/32 in
01329155 N/A Fenner 5 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 5 mm N/A 19 mm N/A 16 mm N/A 19 mm
01536785 N/A Fenner 16 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 16 mm N/A 38.1 mm N/A 38 mm N/A 38.1 mm
01329647 N/A Fenner 35 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 35 mm N/A 69.9 mm N/A 60.5 mm N/A 69.9 mm
01327376 N/A Fenner 0.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.5000 in N/A 1.0000 in N/A 0.8750 in N/A 1.0000 in
01329295 N/A Fenner 11 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 11 mm N/A 25.5 mm N/A 22.5 mm N/A 25.5 mm
01333206 N/A Fenner 1.3125 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.3125 in N/A 2.7500 in N/A 2.3750 in N/A 2-3/4 in
01328746 N/A Fenner 1.0625 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.0625 in N/A 2.2500 in N/A 2.0000 in N/A 2-1/4 in
01329566 N/A Fenner 30 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 30 mm N/A 57.2 mm N/A 51 mm N/A 57.2 mm
01328618 N/A Fenner 0.3125 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.3125 in N/A 0.8750 in N/A 0.75 in N/A 7/8 in
04718984 N/A Fenner 0.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.5000 in N/A 1.0000 in N/A 0.8750 in N/A 1.0000 in
01325563 N/A Fenner 0.6875 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.6875 in N/A 1.5000 in N/A 1.50 in N/A 1-1/2 in
01329854 N/A Fenner 55 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 55 mm N/A 95.3 mm N/A 80 mm N/A 95.3 mm
01328587 N/A Fenner 0.1875 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.1875 in N/A 0.7500 in N/A 0.6250 in N/A 3/4 in
01328946 N/A Fenner 2.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.3750 in N/A 3.8750 in N/A 3.3750 in N/A 3-7/8 in
01331165 N/A Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.2500 in N/A 1.2500 in N/A 2.0000 in N/A 1-1/4 in
04816484 N/A Fenner 20 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 20 mm N/A 32 mm N/A 35 mm N/A 32 mm
01328649 N/A Fenner 0.4375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.4375 in N/A 1.0000 in N/A 0.8750 in N/A 1.0000 in
01329126 N/A Fenner 3.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 3.0000 in N/A 4.2500 in N/A 3-7/8 in N/A 4-1/4 in
01324230 N/A Fenner 0.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.6250 in N/A 1.1250 in N/A 1 in N/A 1-1/8 in
01326014 N/A Fenner 1.1250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.1250 in N/A 2.2500 in N/A 2.0000 in N/A 2-1/4 in
01329408 N/A Fenner 15 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 15 mm N/A 38.1 mm N/A 38 mm N/A 38.1 mm
01329906 N/A Fenner 65 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 65 mm N/A 98.4 mm N/A 86 mm N/A 98.4 mm
01607273 N/A Fenner 1.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.5000 in N/A 1.5000 in N/A 2.3750 in N/A 1-1/2 in
Unit of Measure
1 2 3 4