Item # |
Item Name |
Flange Type |
Inside Diameter |
Length Through Bore |
Outside Diameter |
|---|---|---|---|---|---|
| 02131119 | N/A Tsubaki (UST) 0.7480 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 0.7480 in | N/A | N/A 24 mm |
| 06594479 | N/A Tsubaki (UST) 1.5750 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 1.5750 in | N/A 0.7874 in | N/A 2.5591 in |
| 03053320 | N/A Tsubaki (UST) 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 1.0000 in | N/A 1.5750 in | N/A 1.9690 in |
| 00234850 | N/A Tsubaki (UST) 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.0000 in | N/A 0.9840 in | N/A 1.8750 in |
| 00234846 | N/A Tsubaki (UST) 0.5000 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 0.5000 in | N/A 0.6500 in | N/A 1.1880 in |
| 00234548 | N/A Tsubaki (UST) 1.2500 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 1.2500 in | N/A 0.7874 in | N/A 2.3622 in |
| 00234855 | N/A Tsubaki (UST) 1.2500 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.2500 in | N/A 1.1020 in | N/A 2.1250 in |
| 05498040 | N/A Tsubaki (UST) 1.1250 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.1250 in | N/A 1.1260 in | N/A 2.4410 in |
| 05498013 | N/A Tsubaki (UST) 1.1250 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 1.1250 in | N/A 1.1260 in | N/A 2.1654 in |
| 05498047 | N/A Tsubaki (UST) 1.6875 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.6875 in | N/A 1.3700 in | N/A 3.2680 in |
| 05498019 | N/A Tsubaki (UST) 1.6875 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 1.6875 in | N/A 1.3700 in | N/A 2.9528 in |
| 05498050 | N/A Tsubaki (UST) 1.9375 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.9375 in | N/A 1.3780 in | N/A 3.4650 in |
| 00235007 | N/A Tsubaki (UST) 1.9375 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.9375 in | N/A 1.2600 in | N/A 3.00 in |
| 05498048 | N/A Tsubaki (UST) 1.7500 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.7500 in | N/A 1.3700 in | N/A 3.2680 in |
| 00234999 | N/A Tsubaki (UST) 1.7500 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.7500 in | N/A 1.2600 in | N/A 2.8130 in |
| 05498046 | N/A Tsubaki (UST) 1.6250 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.6250 in | N/A 1.3700 in | N/A 3.2680 in |
| 05498049 | N/A Tsubaki (UST) 1.8750 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 1.8750 in | N/A 1.3780 in | N/A 3.4650 in |
| 02113161 | N/A Tsubaki (UST) 2.0000 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 2.0000 in | N/A 2.2050 in | N/A 3.3465 in |
| 05498023 | N/A Tsubaki (UST) 2.0000 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 2.0000 in | N/A 1.3700 in | N/A 3.1496 in |
| 00235014 | N/A Tsubaki (UST) 2.5000 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 2.5000 in | N/A 1.3580 in | N/A 3.5630 in |
| 05498054 | N/A Tsubaki (UST) 2.2500 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 2.2500 in | N/A | N/A |
| 05498052 | N/A Tsubaki (UST) 2.1250 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 2.1250 in | N/A 1.3700 in | N/A 3.7010 in |
| 05498024 | N/A Tsubaki (UST) 2.1250 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 2.1250 in | N/A 1.3700 in | N/A 3.3465 in |
| 05498059 | N/A Tsubaki (UST) 2.6875 Inch (in) Inside Diameter Keyless Bushing | N/A Flanged | N/A 2.6875 in | N/A 1.6140 in | N/A 4.7244 in |
| 05498027 | N/A Tsubaki (UST) 2.6875 Inch (in) Inside Diameter Keyless Bushing | N/A No Flange | N/A 2.6875 in | N/A 1.6140 in | N/A 4.3307 in |