COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00131603 N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30216 N/A 3.1496 in N/A 5.5118 in N/A 1.1122 in
00131528 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30208 N/A 1.5748 in N/A 3.1496 in N/A 0.7776 in
02280869 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32310 N/A 1.9685 in N/A 4.3307 in N/A 1.6634 in
00075960 N/A NTN 2.0312 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 368S/362 N/A 2.0312 in N/A 3.5433 in N/A 0.8750 in
00075974 N/A NTN 2.2650 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 388A/382 N/A 2.2650 in N/A 3-7/8 in N/A 0.8640 in
00076009 N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 395CS/394CS N/A 2.6250 in N/A 4.468 in N/A 0.9230 in
03595063 N/A NTN 3.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 497/493 N/A 3.3750 in N/A 5.3750 in N/A 1.1875 in
05810385 N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 745A/742 N/A 2.7500 in N/A 5.9090 in N/A 1.8375 in
03595064 N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 864/854 N/A 3.7500 in N/A 7.50 in N/A 2.2650 in
03734489 N/A NTN 4.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 938/932 N/A 4.5000 in N/A 8.3750 in N/A 2.6250 in
04269656 N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3775/3730 N/A 2.0000 in N/A 3.6718 in N/A 1.1930 in
04347129 N/A NTN 2.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 5583/5535 N/A 2.3750 in N/A 4.8125 in N/A 1.7230 in
04435858 N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 39578/39520 N/A 2.1250 in N/A 4.4375 in N/A 1.1875 in
04638723 N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 39585/39520 N/A 2.5000 in N/A 4.4375 in N/A 1.1875 in
03720203 N/A NTN 3.8125 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 42381/42584 N/A 3.8125 in N/A 5.8437 in N/A 1.1406 in
03547582 N/A NTN 6.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 46790/46720 N/A 6.5000 in N/A 8.8750 in N/A 1.6250 in
05810380 N/A NTN 5.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 48685/48620 N/A 5.6250 in N/A 7.8750 in N/A 1.6250 in
04322893 N/A NTN 4.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 64450/64700 N/A 4.5000 in N/A 7.00 in N/A 1.6250 in
03558314 N/A NTN 7.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 67885/67820 N/A 7.5000 in N/A 10.5000 in N/A 1.8750 in
05579861 N/A NTN 8.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 67985/67920 N/A 8.1250 in N/A 11.1250 in N/A 1.8125 in
03620506 N/A NTN 4.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 71450/71750 N/A 4.5000 in N/A 7.50 in N/A 1.9375 in
04435862 N/A NTN 9.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 96900/96140 N/A 9.0000 in N/A 14.0000 in N/A 2.6875 in
01847990 N/A NTN 4.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 98400/98788 N/A 4.0000 in N/A 7.8740 in N/A 2.0772 in
04347130 N/A NTN 5.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 99575/99100 N/A 5.7500 in N/A 10.0000 in N/A 2.6250 in
05827638 N/A NTN 6.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 99600/99100 N/A 6.0000 in N/A 10.0000 in N/A 2.6250 in
Unit of Measure
« 6 7 8 9 10 »