COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

04535244 N/A FAG (Schaeffler) 302 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 30 mm N/A 16 mm N/A 14 mm N/A 62 mm
00131790 N/A FAG (Schaeffler) 303 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 31 mm N/A 26 mm N/A 130 mm
02296517 N/A FAG (Schaeffler) 329 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 170 mm N/A 38 mm N/A 30 mm N/A 230 mm
00132487 N/A FAG (Schaeffler) 323 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 48 mm N/A 39 mm N/A 140 mm
04198865 N/A FAG (Schaeffler) 323 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 45 mm N/A 36 mm N/A 30 mm N/A 100 mm
05167375 N/A FAG (Schaeffler) 331 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 41 mm N/A 32 mm N/A 140 mm
00131911 N/A FAG (Schaeffler) 313 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 45 mm N/A 25 mm N/A 18 mm N/A 100 mm
00133082 N/A FAG (Schaeffler) 332 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 41 mm N/A 32 mm N/A 125 mm
00132426 N/A FAG (Schaeffler) 332 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 30 mm N/A 25 mm N/A 19.5 mm N/A 62 mm
00132295 N/A FAG (Schaeffler) 322 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 33 mm N/A 28 mm N/A 140 mm
00132284 N/A FAG (Schaeffler) 322 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 31 mm N/A 27 mm N/A 130 mm
00132035 N/A FAG (Schaeffler) 320 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 23 mm N/A 17.5 mm N/A 90 mm
02287938 N/A FAG (Schaeffler) 302 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 150 mm N/A 45 mm N/A 38 mm N/A 270 mm
00132541 N/A FAG (Schaeffler) 330 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 31 mm N/A 25.5 mm N/A 115 mm
02298085 N/A FAG (Schaeffler) JK0S Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 22 mm N/A 21.5 mm N/A 80 mm
00131524 N/A FAG (Schaeffler) 302 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 18 mm N/A 16 mm N/A 80 mm
00131600 N/A FAG (Schaeffler) 302 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 26 mm N/A 22 mm N/A 140 mm
00132455 N/A FAG (Schaeffler) 323 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 45 mm N/A 36 mm N/A 30 mm N/A 100 mm
00132371 N/A FAG (Schaeffler) 322 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 140 mm N/A 68 mm N/A 58 mm N/A 250 mm
00132548 N/A FAG (Schaeffler) 330 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 36 mm N/A 29.5 mm N/A 125 mm
03258543 N/A FAG (Schaeffler) 329 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 130 mm N/A 32 mm N/A 25 mm N/A 180 mm
00131468 N/A FAG (Schaeffler) 17 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 17 mm N/A 12 mm N/A 11 mm N/A 40 mm
06588608 N/A FAG (Schaeffler) 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 24 mm N/A 21 mm N/A 125 mm
06603537 N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 35 mm N/A 21 mm N/A 18 mm N/A 80 mm
06603538 N/A FAG (Schaeffler) 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 30 mm N/A 19 mm N/A 14 mm N/A 72 mm
Unit of Measure
« 6 7 8 9