COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

06603544 N/A FAG (Schaeffler) 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 45 mm N/A 23 mm N/A 19 mm N/A 85 mm
06603545 N/A FAG (Schaeffler) 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 23 mm N/A 19 mm N/A 90 mm
06603548 N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 35 mm N/A 31 mm N/A 25 mm N/A 80 mm
06759525 N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 21 mm N/A 18 mm N/A 100 mm
06759526 N/A FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 25 mm N/A 15 mm N/A 11.5 mm N/A 47 mm
06759532 N/A FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 29 mm N/A 22 mm N/A 130 mm
06759533 N/A FAG (Schaeffler) 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 23 mm N/A 19 mm N/A 80 mm
06759534 N/A FAG (Schaeffler) 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 28 mm N/A 24 mm N/A 110 mm
06759536 N/A FAG (Schaeffler) 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 37 mm N/A 29 mm N/A 130 mm
06807416 N/A FAG (Schaeffler) 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 23 mm N/A 18 mm N/A 130 mm
06842854 N/A FAG (Schaeffler) 320 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 320 mm N/A 100 mm N/A 74 mm N/A 480 mm
07648229 N/A FAG (Schaeffler) 322 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 180 mm N/A 86 mm N/A 71 mm N/A 320 mm
07648236 N/A FAG (Schaeffler) 322 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 200 mm N/A 98 mm N/A 82 mm N/A 360 mm
07647993 N/A FAG (Schaeffler) 320 Series 280 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 280 mm N/A 87 mm N/A 65 mm N/A 420 mm
07648313 N/A FAG (Schaeffler) 323 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 60 mm N/A 49 mm N/A 180 mm
07648230 N/A FAG (Schaeffler) 322 Series 190 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 190 mm N/A 92 mm N/A 75 mm N/A 340 mm
07647025 N/A FAG (Schaeffler) 302 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 180 mm N/A 52 mm N/A 43 mm N/A 320 mm
00131502 N/A FAG (Schaeffler) 302 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 30 mm N/A 17.25 mm N/A 14 mm N/A 62 mm
00131544 N/A FAG (Schaeffler) 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A N/A N/A 90 mm
07647289 N/A FAG (Schaeffler) 313 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 140 mm N/A 70 mm N/A 47 mm N/A 300 mm
07648497 N/A FAG (Schaeffler) 329 Series 190 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 190 mm N/A 45 mm N/A 34 mm N/A 260 mm
07655435 N/A FAG (Schaeffler) 329 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 140 mm N/A 32 mm N/A 25 mm N/A 190 mm
07648801 N/A FAG (Schaeffler) 331 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 30 mm N/A 23 mm N/A 100 mm
07647304 N/A FAG (Schaeffler) 320 Series 20 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 20 mm N/A 15 mm N/A 12 mm N/A 42 mm
07648710 N/A FAG (Schaeffler) 330 Series 105 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 105 mm N/A 43 mm N/A 34 mm N/A 160 mm
Unit of Measure
« 6 7 8 9