Item # |
Item Name |
Bore Diameter |
Cone Width |
Cup Width |
Outside Diameter |
|---|---|---|---|---|---|
| 04535244 | N/A FAG (Schaeffler) 302 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 30 mm | N/A 16 mm | N/A 14 mm | N/A 62 mm |
| 00131790 | N/A FAG (Schaeffler) 303 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 60 mm | N/A 31 mm | N/A 26 mm | N/A 130 mm |
| 02296517 | N/A FAG (Schaeffler) 329 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 170 mm | N/A 38 mm | N/A 30 mm | N/A 230 mm |
| 00132487 | N/A FAG (Schaeffler) 323 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 65 mm | N/A 48 mm | N/A 39 mm | N/A 140 mm |
| 04198865 | N/A FAG (Schaeffler) 323 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 45 mm | N/A 36 mm | N/A 30 mm | N/A 100 mm |
| 05167375 | N/A FAG (Schaeffler) 331 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 41 mm | N/A 32 mm | N/A 140 mm |
| 00131911 | N/A FAG (Schaeffler) 313 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 45 mm | N/A 25 mm | N/A 18 mm | N/A 100 mm |
| 00133082 | N/A FAG (Schaeffler) 332 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 70 mm | N/A 41 mm | N/A 32 mm | N/A 125 mm |
| 00132426 | N/A FAG (Schaeffler) 332 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 30 mm | N/A 25 mm | N/A 19.5 mm | N/A 62 mm |
| 00132295 | N/A FAG (Schaeffler) 322 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 33 mm | N/A 28 mm | N/A 140 mm |
| 00132284 | N/A FAG (Schaeffler) 322 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 31 mm | N/A 27 mm | N/A 130 mm |
| 00132035 | N/A FAG (Schaeffler) 320 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 23 mm | N/A 17.5 mm | N/A 90 mm |
| 02287938 | N/A FAG (Schaeffler) 302 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 150 mm | N/A 45 mm | N/A 38 mm | N/A 270 mm |
| 00132541 | N/A FAG (Schaeffler) 330 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 31 mm | N/A 25.5 mm | N/A 115 mm |
| 02298085 | N/A FAG (Schaeffler) JK0S Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 50 mm | N/A 22 mm | N/A 21.5 mm | N/A 80 mm |
| 00131524 | N/A FAG (Schaeffler) 302 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 40 mm | N/A 18 mm | N/A 16 mm | N/A 80 mm |
| 00131600 | N/A FAG (Schaeffler) 302 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 26 mm | N/A 22 mm | N/A 140 mm |
| 00132455 | N/A FAG (Schaeffler) 323 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 45 mm | N/A 36 mm | N/A 30 mm | N/A 100 mm |
| 00132371 | N/A FAG (Schaeffler) 322 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 140 mm | N/A 68 mm | N/A 58 mm | N/A 250 mm |
| 00132548 | N/A FAG (Schaeffler) 330 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 36 mm | N/A 29.5 mm | N/A 125 mm |
| 03258543 | N/A FAG (Schaeffler) 329 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 130 mm | N/A 32 mm | N/A 25 mm | N/A 180 mm |
| 00131468 | N/A FAG (Schaeffler) 17 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 17 mm | N/A 12 mm | N/A 11 mm | N/A 40 mm |
| 06588608 | N/A FAG (Schaeffler) 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 70 mm | N/A 24 mm | N/A 21 mm | N/A 125 mm |
| 06603537 | N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 35 mm | N/A 21 mm | N/A 18 mm | N/A 80 mm |
| 06603538 | N/A FAG (Schaeffler) 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 30 mm | N/A 19 mm | N/A 14 mm | N/A 72 mm |