Item # |
Item Name |
Bore Diameter |
Cone Width |
Cup Width |
Outside Diameter |
|---|---|---|---|---|---|
| 06603544 | N/A FAG (Schaeffler) 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 45 mm | N/A 23 mm | N/A 19 mm | N/A 85 mm |
| 06603545 | N/A FAG (Schaeffler) 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 50 mm | N/A 23 mm | N/A 19 mm | N/A 90 mm |
| 06603548 | N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 35 mm | N/A 31 mm | N/A 25 mm | N/A 80 mm |
| 06759525 | N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 21 mm | N/A 18 mm | N/A 100 mm |
| 06759526 | N/A FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 25 mm | N/A 15 mm | N/A 11.5 mm | N/A 47 mm |
| 06759532 | N/A FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 29 mm | N/A 22 mm | N/A 130 mm |
| 06759533 | N/A FAG (Schaeffler) 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 40 mm | N/A 23 mm | N/A 19 mm | N/A 80 mm |
| 06759534 | N/A FAG (Schaeffler) 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 60 mm | N/A 28 mm | N/A 24 mm | N/A 110 mm |
| 06759536 | N/A FAG (Schaeffler) 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 37 mm | N/A 29 mm | N/A 130 mm |
| 06807416 | N/A FAG (Schaeffler) 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 95 mm | N/A 23 mm | N/A 18 mm | N/A 130 mm |
| 06842854 | N/A FAG (Schaeffler) 320 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 320 mm | N/A 100 mm | N/A 74 mm | N/A 480 mm |
| 07648229 | N/A FAG (Schaeffler) 322 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 180 mm | N/A 86 mm | N/A 71 mm | N/A 320 mm |
| 07648236 | N/A FAG (Schaeffler) 322 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 200 mm | N/A 98 mm | N/A 82 mm | N/A 360 mm |
| 07647993 | N/A FAG (Schaeffler) 320 Series 280 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 280 mm | N/A 87 mm | N/A 65 mm | N/A 420 mm |
| 07648313 | N/A FAG (Schaeffler) 323 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 60 mm | N/A 49 mm | N/A 180 mm |
| 07648230 | N/A FAG (Schaeffler) 322 Series 190 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 190 mm | N/A 92 mm | N/A 75 mm | N/A 340 mm |
| 07647025 | N/A FAG (Schaeffler) 302 Series 180 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 180 mm | N/A 52 mm | N/A 43 mm | N/A 320 mm |
| 00131502 | N/A FAG (Schaeffler) 302 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 30 mm | N/A 17.25 mm | N/A 14 mm | N/A 62 mm |
| 00131544 | N/A FAG (Schaeffler) 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 50 mm | N/A | N/A | N/A 90 mm |
| 07647289 | N/A FAG (Schaeffler) 313 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 140 mm | N/A 70 mm | N/A 47 mm | N/A 300 mm |
| 07648497 | N/A FAG (Schaeffler) 329 Series 190 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 190 mm | N/A 45 mm | N/A 34 mm | N/A 260 mm |
| 07655435 | N/A FAG (Schaeffler) 329 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 140 mm | N/A 32 mm | N/A 25 mm | N/A 190 mm |
| 07648801 | N/A FAG (Schaeffler) 331 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 60 mm | N/A 30 mm | N/A 23 mm | N/A 100 mm |
| 07647304 | N/A FAG (Schaeffler) 320 Series 20 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 20 mm | N/A 15 mm | N/A 12 mm | N/A 42 mm |
| 07648710 | N/A FAG (Schaeffler) 330 Series 105 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 105 mm | N/A 43 mm | N/A 34 mm | N/A 160 mm |