COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 588 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

N/A NTN UEL3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL309-111D1 N/A 1.6875 in N/A 1.6890 in N/A 2.3110 in
N/A NTN UC2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UC212-204D1 N/A 2.2500 in N/A 2.5630 in N/A 2.5630 in
N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS205-100D1UNR N/A 1.0000 in N/A 1.3386 in N/A 1.3386 in
N/A NTN AS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AS201-008 N/A 0.5000 in N/A 0.8661 in N/A 0.8661 in
N/A NTN UC3 Series 160 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC315D1 N/A 75 mm N/A 82 mm N/A 82.000 mm
N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS207-106N N/A 1.3750 in N/A 1.3386 in N/A 1.3386 in
N/A NTN AEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL204-012 N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
N/A NTN AS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AS207-104 N/A 1.2500 in N/A 1.3386 in N/A 1.3386 in
N/A NTN UCS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS208-108LD1NR N/A 1.5000 in N/A 1.9370 in N/A 1.9370 in
N/A NTN A-UC Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC210-115D1 N/A 1.9375 in N/A 2.0315 in N/A 2.0315 in
N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-103N N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
N/A NTN UC2 Series 125 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC214D1 N/A 70 mm N/A 74.6 mm N/A 74.60 mm
N/A NTN UC3 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UC312-207D1 N/A 2.4375 in N/A 2.7953 in N/A 2.7953 in
N/A NTN ASS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS201NR N/A 12 mm N/A 22 mm N/A 22 mm
N/A NTN UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL207-107D1 N/A 1.4375 in N/A 1.4803 in N/A 2.0118 in
N/A NTN UC2 Series 110 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC212D1 N/A 60 mm N/A 65.1 mm N/A 65.10 mm
N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UC202-010D1 N/A 0.6250 in N/A 1.2205 in N/A 1.2205 in
N/A NTN UC3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UC309-111D1 N/A 1.6875 in N/A 2.2441 in N/A 2.2441 in
N/A NTN WPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS100GPC N/A 1.0000 in N/A 1.3740 in N/A 1.748 in
N/A NTN ASS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS204NR N/A 20 mm N/A 25 mm N/A 25 mm
N/A NTN ULE3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL309-112D1 N/A 1.7500 in N/A 1.6890 in N/A 2.3110 in
N/A NTN A-UC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC205-100D1 N/A 1.0000 in N/A 1.3425 in N/A 1.3425 in
N/A NTN NPC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC104RPC N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL206-101D1 N/A 1.0625 in N/A 0.9370 in N/A 1.4055 in
N/A NTN UC3 Series 190 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC318D1 N/A 90 mm N/A 96 mm N/A 96 mm
226 - 250 of 588 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »