COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
701 - 712 of 712 | Results Per Page | View | Unit of Measure
« 26 27 28 29 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN NU Series 1.5750 Inch (in) Bore Diameter Cylindrical Roller Bearing N/A NU208ET2C3 N/A 1.5750 in N/A 3.15 in N/A 0.7090 in
N/A NTN MA Series 3.5433 Inch (in) Bore Diameter Cylindrical Roller Bearing N/A MA1218EL N/A 3.5433 in N/A 6.2992 in N/A 1.1811 in
N/A NTN MA Series 0.9843 Inch (in) Bore Diameter Cylindrical Roller Bearing N/A MA1305EL N/A 0.9843 in N/A 2.4409 in N/A 0.6693 in
N/A NTN NJ Series 1.1811 Inch (in) Bore Diameter Cylindrical Roller Bearing N/A NJ2206C3 N/A 1.1811 in N/A 2.4409 in N/A 0.7874 in
N/A NTN NN Series 1.7717 Inch (in) Bore Diameter Cylindrical Roller Bearing N/A NN4934KC9NAP4 N/A 1.7717 in N/A 2.5591 in N/A 2.3622 in
N/A NTN NJ Series 0.7874 Inch (in) Bore Diameter Cylindrical Roller Bearing N/A NJ2204EC4 N/A 0.7874 in N/A 1.8504 in N/A 0.7087 in
N/A NTN N Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N217G1C3 N/A 85 mm N/A 150 mm N/A 28 mm
N/A NTN NJ Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ326C3 N/A 130 mm N/A 280 mm N/A 58 mm
N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU204EG1C3 N/A 20 mm N/A 47 mm N/A 14 mm
N/A NTN N Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N316C3 N/A 80 mm N/A 170 mm N/A 39 mm
N/A NTN N Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N310C3 N/A 50 mm N/A 110 mm N/A 27 mm
N/A NTN NU Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU230EG1 N/A 150 mm N/A 270 mm N/A 45 mm
701 - 712 of 712 | Results Per Page | View | Unit of Measure
« 26 27 28 29