COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
426 - 450 of 477 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

N/A NTN UELFU2 Series 2.6875 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU214-211D1 N/A 2.6875 in N/A Eccentric Collar N/A 4-Bolt Flange
N/A NTN UCF3 Series 3.5000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCF318-308D1 N/A 3.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFC Series 1.6250 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC209-110D1 N/A 1.6250 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 0.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL203 N/A 0.6875 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFL2 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL206D1 N/A 30 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ASPF2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A ASPF206-104 N/A 1.2500 in N/A Set Screw Collar N/A 3-Bolt Flange
N/A NTN UCFCX Series 1.7500 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFCX09-112D1 N/A 1.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFCX Series 3.0000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFCX15-300D1 N/A 3.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF2 Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A CM-UCF207 N/A 35 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF2 Series 85 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UCF217D1 N/A 85 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A S-UCFL207D1 N/A 35 mm N/A N/A 2-Bolt Flange
N/A NTN UCF2 Series 2.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCF215-215D1 N/A 2.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF3 Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UCF307D1 N/A 35 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFS3 Series 95 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS319 N/A 95 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UELFC Series 1.5000 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFC208-108D1 N/A 1.5000 in N/A Eccentric Collar N/A 4-Bolt Flange
N/A NTN AELFD2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A AELFD207-104 N/A 1.2500 in N/A Eccentric Collar N/A 2-Bolt Flange
N/A NTN UCF3 Series 85 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UCF317D1 N/A 85 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL Series 40 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A CM-UCFL208D1 N/A 40 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFC Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC207-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFC Series 1.3750 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC207-106D1 N/A 1.3750 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFC Series 0.7500 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC204-012D1 N/A 0.7500 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFLX0 Series 1.5000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFLX08-108D1 N/A 1.5000 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFL2 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL211D1 N/A 55 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ASPF2 Series 0.7500 Inch (in) Bore Diameter Flange Bearing Unit N/A ASPF204 N/A 0.7500 in N/A Set Screw Collar N/A 3-Bolt Flange
N/A NTN UCFS3 Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS318D1 N/A 90 mm N/A Set Screw Collar N/A 4-Bolt Flange
426 - 450 of 477 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20