COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 391 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.3750 in N/A 0.7874 in N/A 2.3650 in N/A 1.0200 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.2500 in N/A 0.7874 in N/A 2.3622 in N/A 1.0200 in
N/A Climax Metal 4.1340 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 8.0000 in N/A 4.1340 in N/A 10.2362 in N/A 4.685 in
N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.4375 in N/A 2.5590 in N/A 8.8583 in N/A 3.1100 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.5000 in N/A 1.1220 in N/A 2.5591 in N/A 1.3580 in
N/A Climax Metal 3.6610 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.9375 in N/A 3.6610 in N/A 9.2520 in N/A 4.213 in
N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 160 mm N/A 2.1650 in N/A 210 mm N/A 2.7170 in
N/A Climax Metal 4.3700 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 240 mm N/A 4.3700 in N/A 305 mm N/A 5 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 22 mm N/A 0.7874 in N/A 47 mm N/A 1.0240 in
N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 120 mm N/A 1.7720 in N/A 165 mm N/A 2.2440 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 35 mm N/A 1.1220 in N/A 60 mm N/A 1.3580 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.4375 in N/A 1.1220 in N/A 2.5591 in N/A 1.3580 in
N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 90 mm N/A 3.7800 in N/A 112 mm N/A 4.173 in
N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 30 mm N/A 1.8504 in N/A 41 mm N/A 2.0870 in
N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.0000 in N/A 1.5940 in N/A 4.7244 in N/A 1.9880 in
N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.8750 in N/A 1.1020 in N/A 4.5276 in N/A 1.5000 in
N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.0000 in N/A 0.9450 in N/A 3.3465 in N/A 1.2600 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.8750 in N/A 1.1220 in N/A 1.8504 in N/A 1.3580 in
N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 7.9375 in N/A 2.5590 in N/A 10.2362 in N/A 3.1100 in
N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.6875 in N/A 2.7560 in N/A 2.3228 in N/A 3.0710 in
N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 7.0000 in N/A 2.5590 in N/A 9.2520 in N/A 3.1100 in
N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 140 mm N/A 2.1650 in N/A 190 mm N/A 2.7170 in
N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 5.0000 in N/A 1.4960 in N/A 7.0866 in N/A 1.9700 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 19 mm N/A 1.1220 in N/A 47 mm N/A 1.3580 in
N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.3750 in N/A 1.1020 in N/A 2.1250 in N/A 1.2990 in
76 - 100 of 391 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »