Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 00094272 | N/A NTN 5620 Series 140 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562018/GNP4 | Bore Diameter N/A 90 mm | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 4000 rpm |
| 00061578 | N/A NTN 511 Series 95 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51114 | Bore Diameter N/A 70 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3400 rpm |
| 03472811 | N/A NTN 5620 Series 62 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562007/GNP4 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 8100 rpm |
| 03019037 | N/A NTN 5620 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562008/GNP5 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 7500 rpm |
| 01362353 | N/A NTN 5620 Series 75 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562009/GNP5 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 6900 rpm |
| 04300934 | N/A NTN 5620 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562013/GNP4 | Bore Diameter N/A 65 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 5600 rpm |
| 00479315 | N/A NTN 5620 Series 110 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562014/GNP4 | Bore Diameter N/A 70 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 5100 rpm |
| 00094277 | N/A NTN 5620 Series 150 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562020/GNP4 | Bore Diameter N/A 100 mm | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 3800 rpm |
| 05576864 | N/A NTN 5620 Series 200 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562026/GNP5 | Bore Diameter N/A 130 mm | Fillet Radius N/A 2 mm | Maximum Speed N/A 2800 rpm |
| 00116910 | N/A NTN 5629 Series 280 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562940/GMP5 | Bore Diameter N/A 200 mm | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1800 rpm |
| 00061612 | N/A NTN 511 Series 135 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51120 | Bore Diameter N/A 100 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2400 rpm |
| 00132889 | N/A NTN 511 Series 155 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51124 | Bore Diameter N/A 120 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2200 rpm |
| 00132940 | N/A NTN 511 Series 198 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51132 | Bore Diameter N/A 160 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 1700 rpm |
| 00132951 | N/A NTN 511 Series 213 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51134 | Bore Diameter N/A 170 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 1600 rpm |
| 00132963 | N/A NTN 511 Series 222 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51136 | Bore Diameter N/A 180 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 1500 rpm |
| 00132978 | N/A NTN 511 Series 237 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51138 | Bore Diameter N/A 190 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 1400 rpm |
| 00132986 | N/A NTN 511 Series 247 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51140 | Bore Diameter N/A 200 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 1400 rpm |
| 00132997 | N/A NTN 511 Series 267 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51144 | Bore Diameter N/A 220 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 1300 rpm |
| 00133013 | N/A NTN 511 Series 317 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51152 | Bore Diameter N/A 260 mm | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 1100 rpm |
| 00133019 | N/A NTN 511 Series 347 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51156 | Bore Diameter N/A 280 mm | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 940 rpm |
| 00133025 | N/A NTN 511 Series 376 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51160 | Bore Diameter N/A 300 mm | Fillet Radius N/A 2 mm | Maximum Speed N/A 820 rpm |
| 00133036 | N/A NTN 511 Series 396 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51164 | Bore Diameter N/A 320 mm | Fillet Radius N/A 2 mm | Maximum Speed N/A 790 rpm |
| 00133043 | N/A NTN 511 Series 420 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51168 | Bore Diameter N/A 340 mm | Fillet Radius N/A 2 mm | Maximum Speed N/A 760 rpm |
| 02747601 | N/A NTN 512 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51213 | Bore Diameter N/A 65 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2700 rpm |
| 02288683 | N/A NTN 512 Series 160 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51222 | Bore Diameter N/A 110 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 1800 rpm |