Item # |
Item Name |
Maximum Speed |
Roller Diameter |
Roller Width |
Stud Diameter |
|---|---|---|---|---|---|
| 00097472 | N/A RBC® 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1600 rpm | N/A 3.0000 in | N/A 1.7500 in | N/A 1.2500 in |
| 00097480 | N/A RBC® 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1400 rpm | N/A 3.5000 in | N/A 2.0000 in | N/A 1.3750 in |
| 00097484 | N/A RBC® 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1300 rpm | N/A 4.0000 in | N/A 2.2500 in | N/A 1.5000 in |
| 00097500 | N/A RBC® 0.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.5000 in | N/A 0.3750 in | N/A 0.2500 in |
| 00097536 | N/A RBC® 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 4500 rpm | N/A 1.1250 in | N/A 0.625 in | N/A 0.6250 in |
| 00097542 | N/A RBC® 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3900 rpm | N/A 1.1250 in | N/A 0.7500 in | N/A 0.7500 in |
| 00097554 | N/A RBC® 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3100 rpm | N/A 1.5000 in | N/A 0.875 in | N/A 0.8750 in |
| 00097589 | N/A RBC® 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2000 rpm | N/A 2.5000 in | N/A 1.5000 in | N/A 1.2500 in |
| 00097614 | N/A RBC® 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1300 rpm | N/A 4.0000 in | N/A 2.2500 in | N/A 2.0000 in |
| 00097646 | N/A RBC® 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 4500 rpm | N/A 1.0000 in | N/A 0.625 in | N/A 0.4375 in |
| 00097662 | N/A RBC® 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3100 rpm | N/A 1.5000 in | N/A 0.875 in | N/A 0.6250 in |
| 00097679 | N/A RBC® 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2200 rpm | N/A 2.0000 in | N/A 1.2500 in | N/A 0.8750 in |
| 06929400 | N/A RBC® 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 800 rpm | N/A 6.0000 in | N/A 3.25 in | N/A 3.0000 in |
| 06929880 | N/A RBC® 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1000 rpm | N/A 5.0000 in | N/A 2.7500 in | N/A 2.0000 in |
| 07009068 | N/A RBC® 1.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2600 rpm | N/A 1.7500 in | N/A 1 in | N/A 1.0000 in |
| 07009082 | N/A RBC® 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 4500 rpm | N/A 1.0000 in | N/A 0.625 in | N/A 0.6250 in |
| 07009131 | N/A RBC® 0.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.7500 in | N/A 0.5000 in | N/A 0.3750 in |
| 07009169 | N/A RBC® 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 4500 rpm | N/A 1.0000 in | N/A 0.625 in | N/A 0.4375 in |
| 07009218 | N/A RBC® 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1600 rpm | N/A 3.0000 in | N/A 1.7500 in | N/A 1.5000 in |
| 07009220 | N/A RBC® 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2200 rpm | N/A 2.0000 in | N/A 1.2500 in | N/A 1.1250 in |
| 07009349 | N/A RBC® 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3100 rpm | N/A 1.5000 in | N/A 0.875 in | N/A 0.6250 in |
| 06926670 | N/A RBC® 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3700 rpm | N/A 2.5000 in | N/A 1.5000 in | N/A 1.0000 in |
| 07164374 | N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A | N/A 2.2500 in | N/A 2.3680 in | N/A 0.8750 in |
| 07164375 | N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A | N/A 2.2500 in | N/A 2.2470 in | N/A 0.8750 in |
| 07164376 | N/A RBC® 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A | N/A 3.5000 in | N/A 1.8850 in | N/A 1.3750 in |