Item # |
Item Name |
Bearing Element |
Bore Diameter |
Radial Dynamic Load Capacity |
Roller Width |
---|---|---|---|---|---|
00124580 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 40 mm | N/A 5400 lbf | N/A 19.8 mm |
00138448 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 10 mm | N/A 2140 lbf | N/A 14 mm |
00138947 | N/A INA (Schaeffler) 85 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Cylindrical Rollers | N/A 45 mm | N/A 12600 lbf | N/A 30 mm |
00124046 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 20 mm | N/A 3400 lbf | N/A 17.8 mm |
00124472 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 10 mm | N/A 1890 lbf | N/A 11.8 mm |
00138491 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 30 mm | N/A 6900 lbf | N/A 28 mm |
00138536 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 8 mm | N/A 1750 lbf | N/A 14 mm |
00138974 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 17 mm | N/A 3200 lbf | N/A 15.8 mm |
00124721 | N/A INA (Schaeffler) NATR-PP Series 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 35 mm | N/A 5700 lbf | N/A 29 mm |
00138600 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 50 mm | N/A 9100 lbf | N/A 30 mm |
00134584 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - One Row | N/A 20 mm | N/A 10600 N | N/A 14 mm |
00136030 | N/A INA (Schaeffler) NATR Series 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 8 mm | N/A 1240 lbf | N/A 14 mm |
00138432 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 6 mm | N/A 1240 lbf | N/A 11 mm |
00138977 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 25 mm | N/A 3700 lbf | N/A 15.8 mm |
00138568 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 20 mm | N/A 4650 lbf | N/A 24 mm |
00124069 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 30 mm | N/A 4100 lbf | N/A 19.8 mm |
00124513 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 17 mm | N/A 3200 lbf | N/A 15.8 mm |
00138931 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Cylindrical Rollers | N/A 30 mm | N/A 9000 lbf | N/A 28 mm |
00136026 | N/A INA (Schaeffler) NATR Series 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 6 mm | N/A 790 lbf | N/A 11 mm |
00135860 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 16 mm | N/A 1690 lbf | N/A 13.8 mm |
00124567 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 35 mm | N/A 5800 lbf | N/A 19.8 mm |
00138906 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Cylindrical Rollers | N/A 20 mm | N/A 3600 lbf | N/A 24 mm |
00138912 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Cylindrical Rollers | N/A 20 mm | N/A 7100 lbf | N/A 24 mm |
00124693 | N/A INA (Schaeffler) NATR-PP Series 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 20 mm | N/A 3500 lbf | N/A 24 mm |
02848577 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - One Row | N/A 12 mm | N/A 5600 N | N/A 10 mm |