COMPANY HEADER
Print Back
INA (Schaeffler) Crowned Yoke Rollers
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Element

Bore Diameter

Radial Dynamic Load Capacity

Roller Width

00124580 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 40 mm N/A 5400 lbf N/A 19.8 mm
00138448 N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 10 mm N/A 2140 lbf N/A 14 mm
00138947 N/A INA (Schaeffler) 85 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 45 mm N/A 12600 lbf N/A 30 mm
00124046 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 20 mm N/A 3400 lbf N/A 17.8 mm
00124472 N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 10 mm N/A 1890 lbf N/A 11.8 mm
00138491 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 30 mm N/A 6900 lbf N/A 28 mm
00138536 N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 8 mm N/A 1750 lbf N/A 14 mm
00138974 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 17 mm N/A 3200 lbf N/A 15.8 mm
00124721 N/A INA (Schaeffler) NATR-PP Series 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 35 mm N/A 5700 lbf N/A 29 mm
00138600 N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 50 mm N/A 9100 lbf N/A 30 mm
00134584 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 20 mm N/A 10600 N N/A 14 mm
00136030 N/A INA (Schaeffler) NATR Series 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 8 mm N/A 1240 lbf N/A 14 mm
00138432 N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 6 mm N/A 1240 lbf N/A 11 mm
00138977 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 25 mm N/A 3700 lbf N/A 15.8 mm
00138568 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 20 mm N/A 4650 lbf N/A 24 mm
00124069 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 30 mm N/A 4100 lbf N/A 19.8 mm
00124513 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 17 mm N/A 3200 lbf N/A 15.8 mm
00138931 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 30 mm N/A 9000 lbf N/A 28 mm
00136026 N/A INA (Schaeffler) NATR Series 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 6 mm N/A 790 lbf N/A 11 mm
00135860 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 16 mm N/A 1690 lbf N/A 13.8 mm
00124567 N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 35 mm N/A 5800 lbf N/A 19.8 mm
00138906 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 20 mm N/A 3600 lbf N/A 24 mm
00138912 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 20 mm N/A 7100 lbf N/A 24 mm
00124693 N/A INA (Schaeffler) NATR-PP Series 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 20 mm N/A 3500 lbf N/A 24 mm
02848577 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 12 mm N/A 5600 N N/A 10 mm
Unit of Measure
1 2 3 4 5 »