COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00071280 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 3500 lbf N/A 7000 rpm N/A 5400 lbf
00121926 N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 18 mm N/A 1820 lbf N/A 9500 rpm N/A 2450 lbf
00135456 N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 3850 lbf N/A 6000 rpm N/A 6500 lbf
01478832 N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A 2950 lbf N/A 5000 rpm N/A 4800 lbf
00137160 N/A INA (Schaeffler) HF Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A N/A 4500 rpm N/A
00137158 N/A INA (Schaeffler) HF Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A N/A 5500 rpm N/A
02291885 N/A INA (Schaeffler) BK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 22 mm N/A 2050 lbf N/A 11000 rpm N/A 3000 lbf
00093236 N/A INA (Schaeffler) SCH Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.0000 in N/A 6500 lbf N/A 11000 rpm N/A 10400 lbf
00135326 N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 1440 lbf N/A 12000 rpm N/A 1840 lbf
01451099 N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 15 mm N/A 2360 lbf N/A 11000 rpm N/A 3250 lbf
00092732 N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/4 in N/A 3450 lbf N/A 14700 rpm N/A 5000 lbf
00127731 N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A 4200 lbf N/A 5000 rpm N/A 7500 lbf
00137156 N/A INA (Schaeffler) HF Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A N/A 7000 rpm N/A
00136848 N/A INA (Schaeffler) BK Series 5 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5 mm N/A 540 lbf N/A 38000 rpm N/A 445 lbf
00127667 N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A 2950 lbf N/A 7500 rpm N/A 4800 lbf
00093011 N/A INA (Schaeffler) BCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 1830 lbf N/A 17600 rpm N/A 2700 lbf
00136973 N/A INA (Schaeffler) BK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 45 mm N/A 6100 lbf N/A 6000 rpm N/A 13300 lbf
00092991 N/A INA (Schaeffler) BCE Series 7/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/16 in N/A 1430 lbf N/A 25000 rpm N/A 1760 lbf
00127702 N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 45 mm N/A 4800 lbf N/A 6000 rpm N/A 9700 lbf
00136139 N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9/16 in N/A 2120 lbf N/A 19600 rpm N/A 3150 lbf
00135365 N/A INA (Schaeffler) HK Series 60 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 60 mm N/A 3900 lbf N/A 4400 rpm N/A 7200 lbf
00086300 N/A INA (Schaeffler) SCE Series 1-1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/4 in N/A 4750 lbf N/A 8800 rpm N/A 8900 lbf
00136952 N/A INA (Schaeffler) BK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 6300 lbf N/A 8500 rpm N/A 12100 lbf
02132592 N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 22 mm N/A 2050 lbf N/A 8000 rpm N/A 3000 lbf
00135316 N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A 620 lbf N/A 28000 rpm N/A 590 lbf
Unit of Measure
 1 2 3 4 5 »