Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
---|---|---|---|---|
05618595 | N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 553 lbf | N/A 1200 rpm | N/A 1 in |
06094144 | N/A RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 568 lbf | N/A 1200 rpm | N/A 1.06 in |
06223044 | N/A RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 403 lbf | N/A 1200 rpm | N/A 0.8750 in |
06760884 | N/A RBC® Nice® 0.1875 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 330 lbf | N/A 1200 rpm | N/A 0.6875 in |
06760885 | N/A RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 531 lbf | N/A 1200 rpm | N/A 1 in |
06760886 | N/A RBC® Nice® 0.3125 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 425 lbf | N/A 1200 rpm | N/A 0.8750 in |
06760887 | N/A RBC® Nice® 0.3125 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 602 lbf | N/A 1200 rpm | N/A 1.0625 in |
06760888 | N/A RBC® Nice® 0.3125 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 788 lbf | N/A 1200 rpm | N/A 1.2800 in |
06760889 | N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 445 lbf | N/A 1200 rpm | N/A 0.8750 in |
06760890 | N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 445 lbf | N/A 1200 rpm | N/A 0.9375 in |
06760891 | N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 635 lbf | N/A 1200 rpm | N/A 1.06 in |
06760892 | N/A RBC® Nice® 0.4375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 445 lbf | N/A 1200 rpm | N/A 0.8750 in |
06760893 | N/A RBC® Nice® 0.5 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 880 lbf | N/A 1200 rpm | N/A 1.2800 in |
06760894 | N/A RBC® Nice® 0.5 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 1328 lbf | N/A 1200 rpm | N/A 1.50 in |
06760895 | N/A RBC® Nice® 0.5 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 1400 lbf | N/A 1200 rpm | N/A 1.75 in |
06760896 | N/A RBC® Nice® 0.625 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 1328 lbf | N/A 1200 rpm | N/A 1.50 in |
06760897 | N/A RBC® Nice® 0.75 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 1478 lbf | N/A 1200 rpm | N/A 1.6250 in |
06760898 | N/A RBC® Nice® 0.75 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 1550 lbf | N/A 1200 rpm | N/A 1.75 in |
06760899 | N/A RBC® Nice® 1 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing | N/A 1737 lbf | N/A 1200 rpm | N/A 2.0000 in |