COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
« 6 7 

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00134927 N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 45 mm N/A 32 mm N/A 25 mm N/A 68 mm
04066107 N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 110 mm N/A 36 mm N/A 36 mm N/A 170 mm
04066113 N/A INA (Schaeffler) 125 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 125 mm N/A 125 mm N/A 70 mm N/A 180 mm
00134764 N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 17 mm N/A 14 mm N/A 10 mm N/A 30 mm
02291067 N/A INA (Schaeffler) 300 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 300 mm N/A 165 mm N/A 120 mm N/A 430 mm
00137088 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 44 mm N/A 36 mm N/A 90 mm
00137102 N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 110 mm N/A 70 mm N/A 55 mm N/A 160 mm
00137055 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 22 mm N/A 18 mm N/A 47 mm
04066184 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 80 mm N/A 45 mm N/A 120 mm
00097034 N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 8 mm N/A 8 mm N/A 5 mm N/A 16 mm
01606817 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 90 mm N/A 85 mm N/A 55 mm N/A 150 mm
00137074 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 28 mm N/A 22 mm N/A 62 mm
04066180 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 70 mm N/A 40 mm N/A 105 mm
02291887 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 43 mm N/A 28 mm N/A 75 mm
00135155 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 55 mm N/A 45 mm N/A 120 mm
00137028 N/A INA (Schaeffler) 6 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 6 mm N/A 6 mm N/A 4 mm N/A 14 mm
04066139 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 20 mm N/A 12 mm N/A 35 mm
04066172 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 22 mm N/A 22 mm N/A 95 mm
00137046 N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 15 mm N/A 12 mm N/A 9 mm N/A 26 mm
00096865 N/A INA (Schaeffler) 50.8 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50.8 mm N/A 44.45 mm N/A 38.1 mm N/A 80.963 mm
04066155 N/A INA (Schaeffler) 31.75 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 31.75 mm N/A 27.762 mm N/A 23.8 mm N/A 50.8 mm
04066162 N/A INA (Schaeffler) 44.45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 44.45 mm N/A 38.887 mm N/A 33.325 mm N/A 71.438 mm
Unit of Measure
« 6 7