Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
---|---|---|---|---|---|
00069251 | N/A FAG (Schaeffler) 239 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 560 mm | N/A 3100000 N | N/A 4 mm | N/A 600 rpm |
00130762 | N/A FAG (Schaeffler) 203 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 70 mm | N/A 183000 N | N/A 2.1 mm | N/A 2600 rpm |
00141248 | N/A FAG (Schaeffler) 222S Series 2.6875 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 2.6875 in | N/A 180 kN | N/A 2 mm | N/A 2400 rpm |
00069303 | N/A FAG (Schaeffler) 239 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 710 mm | N/A 4800000 N | N/A 5 mm | N/A 480 rpm |
00064248 | N/A FAG (Schaeffler) 222 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 320 mm | N/A 3550000 N | N/A 4 mm | N/A 1400 rpm |
03514641 | N/A FAG (Schaeffler) 202 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 50 mm | N/A 58500 N | N/A 1 mm | N/A 3600 rpm |
00141265 | N/A FAG (Schaeffler) 222S Series 3.9375 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 3.9375 in | N/A 360 kN | N/A 2.1 mm | N/A 1500 rpm |
01449217 | N/A FAG (Schaeffler) 202 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 70 mm | N/A 106000 N | N/A 1.5 mm | N/A 2800 rpm |
00068104 | N/A FAG (Schaeffler) 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 420 mm | N/A 7800000 N | N/A 6 mm | N/A 840 rpm |
00141281 | N/A FAG (Schaeffler) 222S Series 5.4375 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 5.4375 in | N/A 850 kN | N/A 3 mm | N/A 950 rpm |
00141276 | N/A FAG (Schaeffler) 222S Series 4.5000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 4.5000 in | N/A 540 kN | N/A 3 mm | N/A 1200 rpm |
00068937 | N/A FAG (Schaeffler) 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 530 mm | N/A 5300000 N | N/A 5 mm | N/A 980 rpm |
00068409 | N/A FAG (Schaeffler) 240 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 3750000 N | N/A 4 mm | N/A 980 rpm |
00068369 | N/A FAG (Schaeffler) 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 260 mm | N/A 2210000 N | N/A 3 mm | N/A 1330 rpm |
00130766 | N/A FAG (Schaeffler) 203 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 75 mm | N/A 216000 N | N/A 2.1 mm | N/A 2200 rpm |
00069257 | N/A FAG (Schaeffler) 239 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 600 mm | N/A 3450000 N | N/A 4 mm | N/A 560 rpm |
00069236 | N/A FAG (Schaeffler) 239 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 500 mm | N/A 2600000 N | N/A 4 mm | N/A 670 rpm |
00068402 | N/A FAG (Schaeffler) 240 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 300 mm | N/A 2850000 N | N/A 3 mm | N/A 1120 rpm |
05179436 | N/A FAG (Schaeffler) 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 220 mm | N/A 600000 N | N/A 2.1 mm | N/A 1800 rpm |
00068381 | N/A FAG (Schaeffler) 240 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 280 mm | N/A 2290000 N | N/A 3 mm | N/A 1330 rpm |
00069374 | N/A FAG (Schaeffler) 240 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 600 mm | N/A 8300000 N | N/A 5 mm | N/A 630 rpm |
00141236 | N/A FAG (Schaeffler) 222S Series 4.9375 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 4.9375 in | N/A 630 kN | N/A 3 mm | N/A 1170 rpm |
00131005 | N/A FAG (Schaeffler) 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 420 mm | N/A 1900000 N | N/A 3 mm | N/A 850 rpm |
00068143 | N/A FAG (Schaeffler) 232 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 460 mm | N/A 9200000 N | N/A 6 mm | N/A 780 rpm |
00141081 | N/A FAG (Schaeffler) 230 Series 254 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 254 mm | N/A 1460 kN | N/A 4 mm | N/A 620 rpm |