COMPANY HEADER
Print Back
INA (Schaeffler) Ball Thrust Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00088821 N/A INA (Schaeffler) B Series 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.3750 in N/A 9500 lbf N/A 2.4690 in N/A 0.7500 in
00090203 N/A INA (Schaeffler) 4400 Series 2.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.5000 in N/A 14800 lbf N/A 4.00 in N/A 1.1250 in
00089397 N/A INA (Schaeffler) GT Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.2500 in N/A 16600 lbf N/A 4.9690 in N/A 1.0000 in
00086420 N/A INA (Schaeffler) X Series 5.2510 Inch (in) Bore Diameter Ball Thrust Bearing N/A 5.2510 in N/A 29000 lbf N/A 7.1350 in N/A 1.4850 in
00090187 N/A INA (Schaeffler) 4400 Series 2.0625 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.0625 in N/A 6970 lbf N/A 3.1875 in N/A 0.8750 in
00089271 N/A INA (Schaeffler) GT Series 1.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.0000 in N/A 3650 lbf N/A 1.9690 in N/A 0.6250 in
00088833 N/A INA (Schaeffler) B Series 2.1250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.1250 in N/A 13600 lbf N/A 3.5940 in N/A 0.8750 in
00042281 N/A INA (Schaeffler) 900 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 75 mm N/A 16900 lbf N/A 110 mm N/A 27 mm
00089647 N/A INA (Schaeffler) XW Series 4.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 4.7500 in N/A 12100 lbf N/A 6.00 in N/A 1.0000 in
00088963 N/A INA (Schaeffler) D Series 3.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.5000 in N/A 19200 lbf N/A 5.2190 in N/A 1.0000 in
00043695 N/A INA (Schaeffler) 2900 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 45 mm N/A 6500 lbf N/A 68 mm N/A 16 mm
04408230 N/A INA (Schaeffler) 900 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 15 mm N/A 4340 lbf N/A 35 mm N/A 14 mm
00089371 N/A INA (Schaeffler) GT Series 2.5625 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.5625 in N/A 10300 lbf N/A 3.969 in N/A 0.8125 in
03721939 N/A INA (Schaeffler) DL Series 12 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 12 mm N/A 1510 lbf N/A 23 mm N/A 9 mm
00089621 N/A INA (Schaeffler) XW Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.0000 in N/A 9400 lbf N/A 4.1250 in N/A 0.7500 in
00594159 N/A INA (Schaeffler) W Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.2500 in N/A 9200 lbf N/A 3.3440 in N/A 0.8750 in
00043677 N/A INA (Schaeffler) 2900 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 35 mm N/A 6200 lbf N/A 55 mm N/A 16 mm
00089492 N/A INA (Schaeffler) W Series 2.3750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.3750 in N/A 12600 lbf N/A 3.5940 in N/A 1.0000 in
00088934 N/A INA (Schaeffler) D Series 2.1875 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.1875 in N/A 11100 lbf N/A 3.5940 in N/A 0.8125 in
00089475 N/A INA (Schaeffler) W Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.7500 in N/A 3500 lbf N/A 1.5310 in N/A 0.6250 in
00042291 N/A INA (Schaeffler) 900 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 85 mm N/A 24000 lbf N/A 125 mm N/A 30.5 mm
00089157 N/A INA (Schaeffler) FT Series 1.1875 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.1875 in N/A 1510 lbf N/A 2.0938 in N/A 0.6250 in
00089654 N/A INA (Schaeffler) XW Series 6.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 6.0000 in N/A 18000 lbf N/A 7.6250 in N/A 1.2500 in
02886510 N/A INA (Schaeffler) D Series 0.6250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.6250 in N/A 4100 lbf N/A 1.3440 in N/A 0.5625 in
00089304 N/A INA (Schaeffler) GT Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5000 in N/A 4350 lbf N/A 2.594 in N/A 0.6250 in
Unit of Measure
1 2 3 4 5 »