Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
00042270 | N/A INA (Schaeffler) 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 65 mm | N/A 66000 N | N/A 100 mm | N/A 27 mm |
00043654 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 20 mm | N/A 14900 N | N/A 37 mm | N/A 12 mm |
00088810 | N/A INA (Schaeffler) 0.6875 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.6875 in | N/A 18200 N | N/A 1.3440 in | N/A 0.6250 in |
00088815 | N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.0000 in | N/A 37800 N | N/A 1.9690 in | N/A 0.7500 in |
00088823 | N/A INA (Schaeffler) 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.5000 in | N/A 43600 N | N/A 2.594 in | N/A 0.7500 in |
00088854 | N/A INA (Schaeffler) 0.5625 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.5625 in | N/A 17100 N | N/A 1.2190 in | N/A 0.5630 in |
00088857 | N/A INA (Schaeffler) 0.6250 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.6250 in | N/A 18200 N | N/A 1.3440 in | N/A 0.5630 in |
00088870 | N/A INA (Schaeffler) 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.8750 in | N/A 29400 N | N/A 1.8440 in | N/A 0.6250 in |
00088876 | N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.0000 in | N/A 29800 N | N/A 1.9690 in | N/A 0.6250 in |
00088887 | N/A INA (Schaeffler) 1.1875 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.1875 in | N/A 30700 N | N/A 2.0940 in | N/A 0.6250 in |
00088915 | N/A INA (Schaeffler) 1.6875 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.6875 in | N/A 46000 N | N/A 2.9690 in | N/A 0.8130 in |
00088919 | N/A INA (Schaeffler) 1.7500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.7500 in | N/A 47000 N | N/A 3.094 in | N/A 0.8130 in |
00088927 | N/A INA (Schaeffler) 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.0000 in | N/A 48000 N | N/A 3.3440 in | N/A 0.8130 in |
00088947 | N/A INA (Schaeffler) 2.6250 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.6250 in | N/A 81000 N | N/A 4.3440 in | N/A 1.0000 in |
00088960 | N/A INA (Schaeffler) 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 3.2500 in | N/A 84000 N | N/A 4.9690 in | N/A 1.0000 in |
00089028 | N/A INA (Schaeffler) 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.7500 in | N/A 2470 N | N/A 1.3130 in | N/A 0.2810 in |
00089051 | N/A INA (Schaeffler) 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.3750 in | N/A 6200 N | N/A 2.1880 in | N/A 0.5000 in |
00089060 | N/A INA (Schaeffler) 1.7500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.7500 in | N/A 8200 N | N/A 2-5/8 in | N/A 0.6250 in |
00089066 | N/A INA (Schaeffler) 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 2.0000 in | N/A 7900 N | N/A 2.8750 in | N/A 0.6250 in |
00089088 | N/A INA (Schaeffler) 0.3750 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.3750 in | N/A 1030 N | N/A 0.6880 in | N/A 0.2810 in |
00089904 | N/A INA (Schaeffler) 0.4063 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.4063 in | N/A 4750 N | N/A 0.75 in | N/A 0.2500 in |
00090179 | N/A INA (Schaeffler) 1.8750 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 1.8750 in | N/A 42000 N | N/A 3.0630 in | N/A 0.8750 in |
02891394 | N/A INA (Schaeffler) 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.7500 in | N/A 18900 N | N/A 1.4690 in | N/A 0.5630 in |
06619286 | N/A INA (Schaeffler) 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.5000 in | N/A 1740 N | N/A 0.8750 in | N/A 0.3750 in |
00089101 | N/A INA (Schaeffler) 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing | N/A 0.5000 in | N/A 1740 N | N/A 0.8750 in | N/A 0.3750 in |