Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
---|---|---|---|---|---|
00071280 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 3500 lbf | Maximum Speed N/A 7000 rpm | Static Load Rating N/A 5400 lbf |
00121926 | N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 18 mm | Dynamic Load Rating N/A 1820 lbf | Maximum Speed N/A 9500 rpm | Static Load Rating N/A 2450 lbf |
00135456 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 3850 lbf | Maximum Speed N/A 6000 rpm | Static Load Rating N/A 6500 lbf |
01478832 | N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 2950 lbf | Maximum Speed N/A 5000 rpm | Static Load Rating N/A 4800 lbf |
00137160 | N/A INA (Schaeffler) HF Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A | Maximum Speed N/A 4500 rpm | Static Load Rating N/A |
00137158 | N/A INA (Schaeffler) HF Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A | Maximum Speed N/A 5500 rpm | Static Load Rating N/A |
02291885 | N/A INA (Schaeffler) BK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 22 mm | Dynamic Load Rating N/A 2050 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 3000 lbf |
00093236 | N/A INA (Schaeffler) SCH Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 6500 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 10400 lbf |
00135326 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 1440 lbf | Maximum Speed N/A 12000 rpm | Static Load Rating N/A 1840 lbf |
01451099 | N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 2360 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 3250 lbf |
00092732 | N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/4 in | Dynamic Load Rating N/A 3450 lbf | Maximum Speed N/A 14700 rpm | Static Load Rating N/A 5000 lbf |
00127731 | N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 4200 lbf | Maximum Speed N/A 5000 rpm | Static Load Rating N/A 7500 lbf |
00137156 | N/A INA (Schaeffler) HF Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A | Maximum Speed N/A 7000 rpm | Static Load Rating N/A |
00136848 | N/A INA (Schaeffler) BK Series 5 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5 mm | Dynamic Load Rating N/A 540 lbf | Maximum Speed N/A 38000 rpm | Static Load Rating N/A 445 lbf |
00127667 | N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 2950 lbf | Maximum Speed N/A 7500 rpm | Static Load Rating N/A 4800 lbf |
00093011 | N/A INA (Schaeffler) BCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5/8 in | Dynamic Load Rating N/A 1830 lbf | Maximum Speed N/A 17600 rpm | Static Load Rating N/A 2700 lbf |
00136973 | N/A INA (Schaeffler) BK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 6100 lbf | Maximum Speed N/A 6000 rpm | Static Load Rating N/A 13300 lbf |
00092991 | N/A INA (Schaeffler) BCE Series 7/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 7/16 in | Dynamic Load Rating N/A 1430 lbf | Maximum Speed N/A 25000 rpm | Static Load Rating N/A 1760 lbf |
00127702 | N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 4800 lbf | Maximum Speed N/A 6000 rpm | Static Load Rating N/A 9700 lbf |
00136139 | N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 9/16 in | Dynamic Load Rating N/A 2120 lbf | Maximum Speed N/A 19600 rpm | Static Load Rating N/A 3150 lbf |
00135365 | N/A INA (Schaeffler) HK Series 60 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 3900 lbf | Maximum Speed N/A 4400 rpm | Static Load Rating N/A 7200 lbf |
00086300 | N/A INA (Schaeffler) SCE Series 1-1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/4 in | Dynamic Load Rating N/A 4750 lbf | Maximum Speed N/A 8800 rpm | Static Load Rating N/A 8900 lbf |
00136952 | N/A INA (Schaeffler) BK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 6300 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 12100 lbf |
02132592 | N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 22 mm | Dynamic Load Rating N/A 2050 lbf | Maximum Speed N/A 8000 rpm | Static Load Rating N/A 3000 lbf |
00135316 | N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 8 mm | Dynamic Load Rating N/A 620 lbf | Maximum Speed N/A 28000 rpm | Static Load Rating N/A 590 lbf |