COMPANY HEADER
Print Back
Nook SRT Series Ball Screws
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Lead

Nominal Screw Diameter

Minimum Root Diameter

02094741 N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT7020 N/A 0.2500 in N/A 1.5000 in N/A 1.3200 in
02094743 N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter and 12 Feet (ft) Length Ball Screw N/A SRT7292 N/A 0.2000 in N/A 0.7500 in N/A 0.6020 in
02094744 N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT7296 N/A 0.2000 in N/A 0.7500 in N/A 0.6020 in
02094745 N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT7552 N/A 0.2000 in N/A 0.7500 in N/A 0.6020 in
02094746 N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT7538 N/A 0.1250 in N/A 0.3750 in N/A 0.3000 in
02094748 N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT7596 N/A 0.2000 in N/A 0.7500 in N/A 0.6020 in
02094752 N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT8532 N/A 0.1250 in N/A 0.3750 in N/A 0.3000 in
02094753 N/A Nook SRT Series 0.8750 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT8541 N/A 0.2000 in N/A 0.8750 in N/A 0.7350 in
02094755 N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT8738 N/A 1.0000 in N/A 1.0000 in N/A 0.8200 in
02094756 N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT8746 N/A 1.0000 in N/A 1.0000 in N/A 0.8200 in
02094758 N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT8845 N/A 1.0000 in N/A 1.5000 in N/A 1.1400 in
02094759 N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter and 12 Feet (ft) Length Ball Screw N/A SRT8853 N/A 1.0000 in N/A 1.5000 in N/A 1.1400 in
02094761 N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT9127 N/A 0.4730 in N/A 1.5000 in N/A 1.1400 in
02094762 N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter and 2 Feet (ft) Length Ball Screw N/A SRT9562 N/A 0.2000 in N/A 0.6310 in N/A 0.5000 in
02094764 N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT9610 N/A 0.4730 in N/A 1.5000 in N/A 1.1400 in
02094766 N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT9987 N/A 0.2000 in N/A 0.6310 in N/A 0.5000 in
02094767 N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT9990 N/A 0.5000 in N/A 1.0000 in N/A 0.8200 in
02094768 N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT9991 N/A 0.5000 in N/A 1.0000 in N/A 0.8200 in
02094771 N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw N/A SRT9994 N/A 0.5000 in N/A 1.5000 in N/A 1.1740 in
02094772 N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter and 8 Feet (ft) Length Ball Screw N/A SRT9995 N/A 0.5000 in N/A 1.5000 in N/A 1.1740 in
05645930 N/A Nook SRT Series 3.0000 Inch (in) Circle Diameter and 12 Feet (ft) Length Ball Screw N/A SRT5087 N/A 0.6600 in N/A 3.0000 in N/A 2.4800 in
06111170 N/A Nook SRT Series 2.5000 Inch (in) Circle Diameter and 16 Feet (ft) Length Ball Screw N/A SRT0442 N/A 0.2500 in N/A 2.5000 in N/A 2.3200 in
06111176 N/A Nook SRT Series 2.5000 Inch (in) Circle Diameter and 12 Feet (ft) Length Ball Screw N/A SRT3257 N/A 0.2500 in N/A 2.5000 in N/A 2.3200 in
06111178 N/A Nook SRT Series 4.0000 Inch (in) Circle Diameter and 20 Feet (ft) Length Ball Screw N/A SRT3262 N/A 1.0000 in N/A 4.0000 in N/A 3.3380 in
06111181 N/A Nook SRT Series 1.1710 Inch (in) Circle Diameter and 12 Feet (ft) Length Ball Screw N/A SRT5043 N/A 0.4130 in N/A 1.1710 in N/A 0.8700 in
Unit of Measure
1 2 3