COMPANY HEADER
Print Back
Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain (00154331)
Unit of Measure
1 2 

Item #

Item Name

Breaking Strength

Lacing Size

Pitch Size

Pin Diameter

00154566 N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A N/A 3 x 4 N/A 2.0000 in N/A
00154572 N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A N/A 4 x 6 N/A 2.0000 in N/A
00154365 N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain N/A 5300 lb N/A 2 x 3 N/A 0.5 in N/A 0.2000 in
00154373 N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A 7900 lb N/A 3 x 4 N/A 0.5 in N/A 0.2000 in
00154382 N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A 10600 lb N/A 4 x 6 N/A 0.5 in N/A 0.2000 in
04752054 N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A N/A 4 x 6 N/A 0.5 in N/A
00154393 N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain N/A 8800 lb N/A 2 x 3 N/A 0.6250 in N/A 0.2340 in
00202526 N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A N/A 3 x 4 N/A 0.6250 in N/A
00154411 N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A 17600 lb N/A 4 x 6 N/A 0.6250 in N/A 0.2340 in
04287343 N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A N/A 6 x 6 N/A 0.6250 in N/A
00154421 N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain N/A 14300 lb N/A 2 x 3 N/A 0.7500 in N/A 0.3120 in
00154430 N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A 21500 lb N/A 3 x 4 N/A 0.7500 in N/A 0.3120 in
04238592 N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A N/A 3 x 4 N/A 0.7500 in N/A
00154437 N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 28500 lb N/A 4 x 4 N/A 0.7500 in N/A 0.3120 in
00154444 N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A 28500 lb N/A 4 x 6 N/A 0.7500 in N/A 0.3120 in
00154459 N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain N/A 23100 lb N/A 2 x 3 N/A 1 in N/A 0.3750 in
00154466 N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A 34800 lb N/A 3 x 4 N/A 1 in N/A 0.3800 in
00154469 N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 46200 lb N/A 4 x 4 N/A 1 in N/A 0.3800 in
00154478 N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A 46200 lb N/A 4 x 6 N/A 1 in N/A 0.3800 in
00154483 N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A 69500 lb N/A 6 x 6 N/A 1 in N/A 0.3800 in
03019038 N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A N/A 6 x 6 N/A 1 in N/A
Unit of Measure
1 2