COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

05917888 N/A NTN UCFS3 Series 85 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS317D1 N/A 85 mm N/A Set Screw Collar N/A 4-Bolt Flange
06007673 N/A NTN UELF2 Series 30 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UELF206D1 N/A 30 mm N/A Eccentric Collar N/A 4-Bolt Flange
06014223 N/A NTN UELFLU2 Series 2.8750 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU212-207D1 N/A 2.8750 in N/A Eccentric Collar N/A 2-Bolt Flange
06162925 N/A NTN UCFH Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UCFH207D1 N/A 35 mm N/A Set Screw Collar N/A 3-Bolt Flange
06200613 N/A NTN UCFS3 Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS309D1 N/A 45 mm N/A Set Screw Collar N/A 4-Bolt Flange
06228963 N/A NTN UCFS3 Series 140 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS328D1 N/A 140 mm N/A Set Screw Collar N/A 4-Bolt Flange
06669260 N/A NTN UCFL Series 45 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UCFL309D1 N/A 45 mm N/A Set Screw Collar N/A 2-Bolt Flange
06793342 N/A NTN UCFLU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-2S N/A 2.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
02028954 N/A NTN UCFLU Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-15/16 N/A 0.9375 in N/A Set Screw Collar N/A 2-Bolt Flange
03017673 N/A NTN UCFLUX Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLUX-1.3/16 N/A 1.1875 in N/A Set Screw Collar N/A 2-Bolt Flange
00563962 N/A NTN UELFLU Series 0.7500 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU-3/4 N/A 0.7500 in N/A Eccentric Collar N/A 2-Bolt Flange
00564031 N/A NTN UELFLU Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU-1.1/8 N/A 1.1250 in N/A Eccentric Collar N/A 2-Bolt Flange
00564045 N/A NTN UELFLU Series 1.1875 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU-1.3/16 N/A 1.1875 in N/A Eccentric Collar N/A 2-Bolt Flange
03529582 N/A NTN UELFLU Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU-1.1/4S N/A 1.2500 in N/A Eccentric Collar N/A 2-Bolt Flange
00564137 N/A NTN UELFLU Series 1.6250 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU-1.5/8 N/A 1.6250 in N/A Eccentric Collar N/A 2-Bolt Flange
00564208 N/A NTN UELFLU Series 2.0000 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU-2 N/A 2.0000 in N/A Eccentric Collar N/A 2-Bolt Flange
00564230 N/A NTN UELFLU Series 2.1875 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU-2.3/16 N/A 2.1875 in N/A Eccentric Collar N/A 2-Bolt Flange
00562664 N/A NTN UELFU2 Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU-1.1/8 N/A 1.1250 in N/A Eccentric Collar N/A 4-Bolt Flange
00562911 N/A NTN UELFU2 Series 2.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU-2.1/4 N/A 2.2500 in N/A Eccentric Collar N/A 4-Bolt Flange
02028924 N/A NTN UCFU Series 0.5000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFU-1/2 N/A 0.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
07024859 N/A NTN UCFU Series 2.1250 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFU-2.1/8 N/A 2.1250 in N/A Set Screw Collar N/A 4-Bolt Flange
03189876 N/A NTN UCFU Series 2.3750 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFU-2.3/8 N/A 2.3750 in N/A Set Screw Collar N/A 4-Bolt Flange
07837093 N/A NTN UELFU Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-3/4 N/A 0.7500 in N/A Eccentric Collar N/A 4-Bolt Flange
07789006 N/A NTN UCFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-2S N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
07827347 N/A NTN UCFU Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-5/8 N/A 0.6250 in N/A Set Screw Collar N/A 4-Bolt Flange
Unit of Measure
« 16 17 18 19 20