COMPANY HEADER
Print Back
Nexen Flange Mounted Brakes
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Size

Brake Air Chamber Volume when New

00871641 N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 805900 N/A 140 hp·hr N/A 5/8 in N/A 78.400 in³
00871763 N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 806000 N/A 140 hp·hr N/A 0.8750 in N/A 78.400 in³
00877483 N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 808200 N/A 356 hp·hr N/A 1.1250 in N/A 78.400 in³
00877554 N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 808300 N/A 356 hp·hr N/A 1.3750 in N/A 78.400 in³
01142346 N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 827320 N/A 160 hp·hr N/A 5/8 in N/A 78.400 in³
01142437 N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 827340 N/A 160 hp·hr N/A 0.8750 in N/A 78.400 in³
01142520 N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 827360 N/A 571 hp·hr N/A 1.1250 in N/A 78.400 in³
01142600 N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 827380 N/A 571 hp·hr N/A 1.3750 in N/A 78.400 in³
02505997 N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 808242 N/A 356 hp·hr N/A 1.1250 in N/A 78.400 in³
02506573 N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 827323 N/A 160 hp·hr N/A 5/8 in N/A 78.400 in³
02506576 N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 827344 N/A 160 hp·hr N/A 0.8750 in N/A 78.400 in³
02508412 N/A Nexen 1.6250, 0.8750, 1.0000, 1.1250, 1.2500, 1.3750, and 1.5000 Inch (in) Bore Size Flange Mounted Brake N/A 801305 N/A 1200 hp·hr N/A 0.8750 in1 in1.1250 in1.3750 in1.6250 in1-1/2 in1-1/4 in N/A 78.400 in³
02865677 N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 808301 N/A 534 hp·hr N/A 1.3750 in N/A 78.400 in³
03007246 N/A Nexen 1.0000 Inch (in) Bore Size Flange Mounted Brake N/A 808204 N/A 356 hp·hr N/A 1 in N/A 78.400 in³
04067116 N/A Nexen 0.5000 Inch (in) Bore Size Flange Mounted Brake N/A 805904 N/A 140 hp·hr N/A 1/2 in N/A 78.400 in³
05885557 N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 801980 N/A 554 hp·hr N/A 1.3750 in N/A
05885558 N/A Nexen 1.6250 Inch (in) Bore Size Flange Mounted Brake N/A 801990 N/A 554 hp·hr N/A 1.6250 in N/A
00912164 N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 928000 N/A 394 hp·hr N/A 0.8750 in N/A 0.550 in³
00912285 N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 928500 N/A 394 hp·hr N/A 5/8 in N/A 0.550 in³
00915095 N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 935200 N/A 572 hp·hr N/A 1.1250 in N/A 1.276 in³
02506177 N/A Nexen 28 Millimeter (mm) Bore Size Flange Mounted Brake N/A 965301 N/A 41 kW·hr N/A 28 mm N/A 0.983 in³
02506333 N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 936207 N/A 613 hp·hr N/A 1.3750 in N/A 1.600 in³
02506453 N/A Nexen 19 Millimeter (mm) Bore Size Flange Mounted Brake N/A 964910 N/A 41 kW·hr N/A 19 mm N/A 0.437 in³
02506454 N/A Nexen 24 Millimeter (mm) Bore Size Flange Mounted Brake N/A 964911 N/A 41 kW·hr N/A 24 mm N/A 0.437 in³
02506455 N/A Nexen 38 Millimeter (mm) Bore Size Flange Mounted Brake N/A 965303 N/A 41 kW·hr N/A 38 mm N/A 1.210 in³
Unit of Measure
1 2