Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Bore Size |
Brake Air Chamber Volume when New |
|---|---|---|---|---|---|
| 00871641 | N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake | N/A 805900 | N/A 140 hp·hr | N/A 5/8 in | N/A 78.400 in³ |
| 00871763 | N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake | N/A 806000 | N/A 140 hp·hr | N/A 0.8750 in | N/A 78.400 in³ |
| 00877483 | N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake | N/A 808200 | N/A 356 hp·hr | N/A 1.1250 in | N/A 78.400 in³ |
| 00877554 | N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake | N/A 808300 | N/A 356 hp·hr | N/A 1.3750 in | N/A 78.400 in³ |
| 01142346 | N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake | N/A 827320 | N/A 160 hp·hr | N/A 5/8 in | N/A 78.400 in³ |
| 01142437 | N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake | N/A 827340 | N/A 160 hp·hr | N/A 0.8750 in | N/A 78.400 in³ |
| 01142520 | N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake | N/A 827360 | N/A 571 hp·hr | N/A 1.1250 in | N/A 78.400 in³ |
| 01142600 | N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake | N/A 827380 | N/A 571 hp·hr | N/A 1.3750 in | N/A 78.400 in³ |
| 02505997 | N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake | N/A 808242 | N/A 356 hp·hr | N/A 1.1250 in | N/A 78.400 in³ |
| 02506573 | N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake | N/A 827323 | N/A 160 hp·hr | N/A 5/8 in | N/A 78.400 in³ |
| 02506576 | N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake | N/A 827344 | N/A 160 hp·hr | N/A 0.8750 in | N/A 78.400 in³ |
| 02508412 | N/A Nexen 1.6250, 0.8750, 1.0000, 1.1250, 1.2500, 1.3750, and 1.5000 Inch (in) Bore Size Flange Mounted Brake | N/A 801305 | N/A 1200 hp·hr | N/A 0.8750 in1 in1.1250 in1.3750 in1.6250 in1-1/2 in1-1/4 in | N/A 78.400 in³ |
| 02865677 | N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake | N/A 808301 | N/A 534 hp·hr | N/A 1.3750 in | N/A 78.400 in³ |
| 03007246 | N/A Nexen 1.0000 Inch (in) Bore Size Flange Mounted Brake | N/A 808204 | N/A 356 hp·hr | N/A 1 in | N/A 78.400 in³ |
| 04067116 | N/A Nexen 0.5000 Inch (in) Bore Size Flange Mounted Brake | N/A 805904 | N/A 140 hp·hr | N/A 1/2 in | N/A 78.400 in³ |
| 05885557 | N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake | N/A 801980 | N/A 554 hp·hr | N/A 1.3750 in | N/A |
| 05885558 | N/A Nexen 1.6250 Inch (in) Bore Size Flange Mounted Brake | N/A 801990 | N/A 554 hp·hr | N/A 1.6250 in | N/A |
| 00912164 | N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake | N/A 928000 | N/A 394 hp·hr | N/A 0.8750 in | N/A 0.550 in³ |
| 00912285 | N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake | N/A 928500 | N/A 394 hp·hr | N/A 5/8 in | N/A 0.550 in³ |
| 00915095 | N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake | N/A 935200 | N/A 572 hp·hr | N/A 1.1250 in | N/A 1.276 in³ |
| 02506177 | N/A Nexen 28 Millimeter (mm) Bore Size Flange Mounted Brake | N/A 965301 | N/A 41 kW·hr | N/A 28 mm | N/A 0.983 in³ |
| 02506333 | N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake | N/A 936207 | N/A 613 hp·hr | N/A 1.3750 in | N/A 1.600 in³ |
| 02506453 | N/A Nexen 19 Millimeter (mm) Bore Size Flange Mounted Brake | N/A 964910 | N/A 41 kW·hr | N/A 19 mm | N/A 0.437 in³ |
| 02506454 | N/A Nexen 24 Millimeter (mm) Bore Size Flange Mounted Brake | N/A 964911 | N/A 41 kW·hr | N/A 24 mm | N/A 0.437 in³ |
| 02506455 | N/A Nexen 38 Millimeter (mm) Bore Size Flange Mounted Brake | N/A 965303 | N/A 41 kW·hr | N/A 38 mm | N/A 1.210 in³ |