Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06191075 | N/A NTN NN30 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3011C1NAP4 | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 26 mm |
| 06026338 | N/A NTN NN30 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3013C1NAP4 | Bore Diameter N/A 65 mm | Outside Diameter N/A 100 mm | Overall Width N/A 26 mm |
| 02937089 | N/A NTN NN30K Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3013KC1NAP4 | Bore Diameter N/A 65 mm | Outside Diameter N/A 100 mm | Overall Width N/A 26 mm |
| 05524132 | N/A NTN NN30K Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3014T2KC1NAP4 | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 30 mm |
| 05669846 | N/A NTN NN30K Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3015KC1NAP4 | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 30 mm |
| 04548151 | N/A NTN NN30K Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3016KD1XNAP4 | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 34 mm |
| 03619545 | N/A NTN NN30K Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3018KC9NAP4 | Bore Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Overall Width N/A 37 mm |
| 01657119 | N/A NTN NN30K Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3019KC1NAP4 | Bore Diameter N/A 95 mm | Outside Diameter N/A 145 mm | Overall Width N/A 37 mm |
| 06298351 | N/A NTN NN30 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3020C1NAP4 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 37 mm |
| 04923794 | N/A NTN NN30K Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3020HSRT6KC1N#01 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 37 mm |
| 01366507 | N/A NTN NN30K Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3020KC1NAP4 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 37 mm |
| 00116915 | N/A NTN NN30K Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3020KC1NAP5 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 37 mm |
| 04510632 | N/A NTN NN30K Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3020KD1C0NAP4 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 37 mm |
| 04548155 | N/A NTN NN30K Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3024KD1C1NAP5 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
| 01491472 | N/A NTN NN Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN4940KD1C1NAP5 | Bore Diameter N/A 200 mm | Outside Diameter N/A 280 mm | Overall Width N/A 80 mm |
| 02704969 | N/A NTN NNU Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NNU4952KC1NAP5 | Bore Diameter N/A 260 mm | Outside Diameter N/A 360 mm | Overall Width N/A 100 mm |
| 01447770 | N/A NTN NU Series 0.9843 Inch (in) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU305 | Bore Diameter N/A 0.9843 in | Outside Diameter N/A 2.4409 in | Overall Width N/A 0.6693 in |
| 02165219 | N/A NTN N Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N216 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |
| 06461879 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU1005G1 | Bore Diameter N/A 25 mm | Outside Diameter N/A 47 mm | Overall Width N/A 12 mm |
| 06498596 | N/A NTN SL01 Series 1.9685 Inch (in) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A SL01-4910 | Bore Diameter N/A 1.9685 in | Outside Diameter N/A 2.8346 in | Overall Width N/A 0.8661 in |
| 06597485 | N/A NTN NN30K Series 1.5748 Inch (in) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3008KC1NAP5 | Bore Diameter N/A 1.5748 in | Outside Diameter N/A 2.6772 in | Overall Width N/A 0.8268 in |
| 06639590 | N/A NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ222 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
| 06777207 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ310EG1C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 06935025 | N/A NTN NU Series 0.7874 Inch (in) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU204 | Bore Diameter N/A 0.7874 in | Outside Diameter N/A 1.8504 in | Overall Width N/A 0.5512 in |
| 07025012 | N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ205EG1C3 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |