COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
301 - 308 of 308 | Results Per Page | View | Unit of Measure
« 11 12 13 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

N/A INA (Schaeffler) BCE Series 0.6875 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.6875 in N/A 10900 N N/A 14600 rpm N/A 18000 N
N/A INA (Schaeffler) NK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 10 mm N/A 5300 N N/A 29500 rpm N/A 5500 N
N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 25500 N N/A 6100 rpm N/A 45000 N
N/A INA (Schaeffler) HFL Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 10600 N N/A 5500 rpm N/A 14000 N
N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 1550 lbf N/A 15000 rpm N/A 2030 lbf
N/A INA (Schaeffler) HK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 14 mm N/A N/A N/A
N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/4 in N/A N/A N/A
N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 15 mm N/A N/A N/A
301 - 308 of 308 | Results Per Page | View | Unit of Measure
« 11 12 13