Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06277405 | N/A NTN 4.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A H924045/H924010 | Bore Diameter N/A 4.3750 in | Outside Diameter N/A 8.4375 in | Overall Width N/A 2.1875 in |
| 03595066 | N/A NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A JHM522649/JHM522610 | Bore Diameter N/A 4.3307 in | Outside Diameter N/A 7.0866 in | Overall Width N/A 1.8504 in |
| 02300221 | N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33116 | Bore Diameter N/A 3.1496 in | Outside Diameter N/A 5.1181 in | Overall Width N/A 1.4567 in |
| 04544693 | N/A NTN 1.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 08125/08231 | Bore Diameter N/A 1.2500 in | Outside Diameter N/A 2.3125 in | Overall Width N/A 0.5937 in |
| 06177385 | N/A NTN 3.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A SET405 | Bore Diameter N/A 3.2500 in | Outside Diameter N/A 5.75 in | Overall Width N/A 1.6250 in |
| 06177383 | N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A SET413 | Bore Diameter N/A 2.6250 in | Outside Diameter N/A 4.8125 in | Overall Width N/A 1.5100 in |
| 05119556 | N/A NTN 2.8125 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A SET420 | Bore Diameter N/A 2.8125 in | Outside Diameter N/A 5.3750 in | Overall Width N/A 1.8125 in |
| 05268596 | N/A NTN 2.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A SET425 | Bore Diameter N/A 2.8750 in | Outside Diameter N/A 5.0000 in | Overall Width N/A 1.4375 in |
| 02111917 | N/A NTN 0.5906 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30202 | Bore Diameter N/A 0.5906 in | Outside Diameter N/A 1.3780 in | Overall Width N/A 0.4626 in |
| 05248099 | N/A NTN 11.8110 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30260 | Bore Diameter N/A 11.8110 in | Outside Diameter N/A 21.2598 in | Overall Width N/A 3.7795 in |
| 05642816 | N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33218 | Bore Diameter N/A 3.5433 in | Outside Diameter N/A 6.2992 in | Overall Width N/A 2.1654 in |
| 05858535 | N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30207X6/80EW | Bore Diameter N/A 1.3780 in | Outside Diameter N/A 2.8346 in | Overall Width N/A 0.7185 in |
| 03854153 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A CR-1194PX1 | Bore Diameter N/A 2.2500 in | Outside Diameter N/A 3.9370 in | Overall Width N/A 0.8640 in |
| 03595068 | N/A NTN 1.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 07100/07196 | Bore Diameter N/A 1.0000 in | Outside Diameter N/A 1.9687 in | Overall Width N/A 0.5614 in |
| 03231966 | N/A NTN 0.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 11590/11520 | Bore Diameter N/A 0.6250 in | Outside Diameter N/A 1.6875 in | Overall Width N/A 0.5625 in |
| 02329033 | N/A NTN 1.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 15590/15520 | Bore Diameter N/A 1.1250 in | Outside Diameter N/A 2.2500 in | Overall Width N/A 0.6875 in |
| 01712013 | N/A NTN 1.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 2788/2729 | Bore Diameter N/A 1.5000 in | Outside Diameter N/A 3.00 in | Overall Width N/A 1.0100 in |
| 05211485 | N/A NTN 5.5118 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30228 | Bore Diameter N/A 5.5118 in | Outside Diameter N/A 9.8425 in | Overall Width N/A 1.8012 in |
| 05249645 | N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30304 | Bore Diameter N/A 0.7874 in | Outside Diameter N/A 2.0472 in | Overall Width N/A 0.6398 in |
| 00134919 | N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32019XP5 | Bore Diameter N/A 3.7402 in | Outside Diameter N/A 5.7087 in | Overall Width N/A 1.2598 in |
| 04732601 | N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32320 | Bore Diameter N/A 3.9370 in | Outside Diameter N/A 8.4646 in | Overall Width N/A 3.0512 in |
| 01900980 | N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A CR-0566 | Bore Diameter N/A 0.9843 in | Outside Diameter N/A 2.0472 in | Overall Width N/A 0.7579 in |
| 02720410 | N/A NTN 1.1024 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A CR-0614ST | Bore Diameter N/A 1.1024 in | Outside Diameter N/A 2.4803 in | Overall Width N/A 0.8760 in |
| 04510726 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A CR-0643L | Bore Diameter N/A 1.1811 in | Outside Diameter N/A 2.1260 in | Overall Width N/A 0.6299 in |
| 03735568 | N/A NTN 1.1024 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A CR-0676 | Bore Diameter N/A 1.1024 in | Outside Diameter N/A 1.9800 in | Overall Width N/A 0.6584 in |