Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00131603 | N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30216 | Bore Diameter N/A 3.1496 in | Outside Diameter N/A 5.5118 in | Overall Width N/A 1.1122 in |
| 00131528 | N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30208 | Bore Diameter N/A 1.5748 in | Outside Diameter N/A 3.1496 in | Overall Width N/A 0.7776 in |
| 02280869 | N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32310 | Bore Diameter N/A 1.9685 in | Outside Diameter N/A 4.3307 in | Overall Width N/A 1.6634 in |
| 00075960 | N/A NTN 2.0312 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 368S/362 | Bore Diameter N/A 2.0312 in | Outside Diameter N/A 3.5433 in | Overall Width N/A 0.8750 in |
| 00075974 | N/A NTN 2.2650 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 388A/382 | Bore Diameter N/A 2.2650 in | Outside Diameter N/A 3-7/8 in | Overall Width N/A 0.8640 in |
| 00076009 | N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 395CS/394CS | Bore Diameter N/A 2.6250 in | Outside Diameter N/A 4.468 in | Overall Width N/A 0.9230 in |
| 03595063 | N/A NTN 3.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 497/493 | Bore Diameter N/A 3.3750 in | Outside Diameter N/A 5.3750 in | Overall Width N/A 1.1875 in |
| 05810385 | N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 745A/742 | Bore Diameter N/A 2.7500 in | Outside Diameter N/A 5.9090 in | Overall Width N/A 1.8375 in |
| 03595064 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 864/854 | Bore Diameter N/A 3.7500 in | Outside Diameter N/A 7.50 in | Overall Width N/A 2.2650 in |
| 03734489 | N/A NTN 4.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 938/932 | Bore Diameter N/A 4.5000 in | Outside Diameter N/A 8.3750 in | Overall Width N/A 2.6250 in |
| 04269656 | N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 3775/3730 | Bore Diameter N/A 2.0000 in | Outside Diameter N/A 3.6718 in | Overall Width N/A 1.1930 in |
| 04347129 | N/A NTN 2.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 5583/5535 | Bore Diameter N/A 2.3750 in | Outside Diameter N/A 4.8125 in | Overall Width N/A 1.7230 in |
| 04435858 | N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 39578/39520 | Bore Diameter N/A 2.1250 in | Outside Diameter N/A 4.4375 in | Overall Width N/A 1.1875 in |
| 04638723 | N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 39585/39520 | Bore Diameter N/A 2.5000 in | Outside Diameter N/A 4.4375 in | Overall Width N/A 1.1875 in |
| 03720203 | N/A NTN 3.8125 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 42381/42584 | Bore Diameter N/A 3.8125 in | Outside Diameter N/A 5.8437 in | Overall Width N/A 1.1406 in |
| 03547582 | N/A NTN 6.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 46790/46720 | Bore Diameter N/A 6.5000 in | Outside Diameter N/A 8.8750 in | Overall Width N/A 1.6250 in |
| 05810380 | N/A NTN 5.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 48685/48620 | Bore Diameter N/A 5.6250 in | Outside Diameter N/A 7.8750 in | Overall Width N/A 1.6250 in |
| 04322893 | N/A NTN 4.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 64450/64700 | Bore Diameter N/A 4.5000 in | Outside Diameter N/A 7.00 in | Overall Width N/A 1.6250 in |
| 03558314 | N/A NTN 7.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 67885/67820 | Bore Diameter N/A 7.5000 in | Outside Diameter N/A 10.5000 in | Overall Width N/A 1.8750 in |
| 05579861 | N/A NTN 8.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 67985/67920 | Bore Diameter N/A 8.1250 in | Outside Diameter N/A 11.1250 in | Overall Width N/A 1.8125 in |
| 03620506 | N/A NTN 4.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 71450/71750 | Bore Diameter N/A 4.5000 in | Outside Diameter N/A 7.50 in | Overall Width N/A 1.9375 in |
| 04435862 | N/A NTN 9.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 96900/96140 | Bore Diameter N/A 9.0000 in | Outside Diameter N/A 14.0000 in | Overall Width N/A 2.6875 in |
| 01847990 | N/A NTN 4.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 98400/98788 | Bore Diameter N/A 4.0000 in | Outside Diameter N/A 7.8740 in | Overall Width N/A 2.0772 in |
| 04347130 | N/A NTN 5.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 99575/99100 | Bore Diameter N/A 5.7500 in | Outside Diameter N/A 10.0000 in | Overall Width N/A 2.6250 in |
| 05827638 | N/A NTN 6.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 99600/99100 | Bore Diameter N/A 6.0000 in | Outside Diameter N/A 10.0000 in | Overall Width N/A 2.6250 in |