COMPANY HEADER
Print Back
FAG (Schaeffler) KM Series 44 Millimeter (mm) Face Diameter Bearing Lock Nut (05685146)
Unit of Measure
1 2 

Item #

Item Name

Face Diameter

Outside Diameter

Overall Nut Width

Thread Size

02165181 N/A FAG (Schaeffler) KM Series 108 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 108 mm N/A 120 mm N/A 16 mm N/A M90 x 2
04502797 N/A FAG (Schaeffler) KM Series 123 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 123 mm N/A 125 mm N/A 17 mm N/A M95 x 2
02296637 N/A FAG (Schaeffler) KM Series 73 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 73 mm N/A 80 mm N/A 12 mm N/A M60 x 2
02296648 N/A FAG (Schaeffler) KM Series 149 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 149 mm N/A 165 mm N/A 21 mm N/A M130 x 2
02165182 N/A FAG (Schaeffler) KM Series 120 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 120 mm N/A 130 mm N/A 18 mm N/A M100 x 2
02974587 N/A FAG (Schaeffler) KM Series 133 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 133 mm N/A 145 mm N/A 19 mm N/A M110 x 2
05685146 N/A FAG (Schaeffler) KM Series 44 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 44 mm N/A 52 mm N/A 8 mm N/A M35 x 1.5
02296628 N/A FAG (Schaeffler) KM Series 21 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 21 mm N/A 25 mm N/A 5 mm N/A M15 x 1
02388114 N/A FAG (Schaeffler) KM Series 32 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 32 mm N/A 38 mm N/A 7 mm N/A M25 x 1.5
06042301 N/A FAG (Schaeffler) KM Series 26 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 26 mm N/A 32 mm N/A 6 mm N/A M20 x 1
06637982 N/A FAG (Schaeffler) KM Series 38 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 38 mm N/A 45 mm N/A 7 mm N/A M30 x 1.5
Unit of Measure
1 2