Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Overall Width |
|---|---|---|---|---|---|
| 00134303 | N/A INA (Schaeffler) 811 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 30 mm | N/A 8000 lbf | N/A 7500 rpm | N/A 11 mm |
| 00134364 | N/A INA (Schaeffler) 812 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 30 mm | N/A 14400 lbf | N/A 7000 rpm | N/A 16 mm |
| 02852492 | N/A INA (Schaeffler) 812 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 190 mm | N/A 198000 lbf | N/A 1300 rpm | N/A 62 mm |
| 00086848 | N/A INA (Schaeffler) RTW Series 1-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 1-5/8 in | N/A 33500 lbf | N/A 3700 rpm | N/A 1-5/16 in |
| 00086810 | N/A INA (Schaeffler) RTL Series 7/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 7/8 in | N/A 7600 lbf | N/A 5500 rpm | N/A 5/8 in |
| 00445444 | N/A INA (Schaeffler) 812 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 130 mm | N/A 108000 lbf | N/A 1800 rpm | N/A 45 mm |
| 00597445 | N/A INA (Schaeffler) K811 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 80 mm | N/A 23800 lbf | N/A 3100 rpm | N/A 9/32 in |
| 00134342 | N/A INA (Schaeffler) 811 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 75 mm | N/A 24100 lbf | N/A 3300 rpm | N/A 19 mm |
| 00134338 | N/A INA (Schaeffler) 811 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 70 mm | N/A 25000 lbf | N/A 3500 rpm | N/A 18 mm |
| 00086926 | N/A INA (Schaeffler) RT Series 2-3/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 2-3/8 in | N/A 40500 lbf | N/A 2900 rpm | N/A 1 in |
| 00086903 | N/A INA (Schaeffler) RTL Series 2-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 2-1/2 in | N/A 32500 lbf | N/A 2400 rpm | N/A 13/16 in |
| 00134368 | N/A INA (Schaeffler) 812 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 35 mm | N/A 18000 lbf | N/A 6000 rpm | N/A 18 mm |
| 00134311 | N/A INA (Schaeffler) 811 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 40 mm | N/A 12600 lbf | N/A 6000 rpm | N/A 13 mm |
| 00086895 | N/A INA (Schaeffler) RT Series 2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 2.0000 in | N/A 39000 lbf | N/A 3200 rpm | N/A 1 in |
| 00134421 | N/A INA (Schaeffler) 812 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 100 mm | N/A 76000 lbf | N/A 2300 rpm | N/A 38 mm |
| 00086818 | N/A INA (Schaeffler) RTL Series 1 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 1.0000 in | N/A 7400 lbf | N/A 5500 rpm | N/A 5/8 in |
| 00597257 | N/A INA (Schaeffler) K811 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 55 mm | N/A 20200 lbf | N/A 4300 rpm | N/A 6 mm |
| 00134295 | N/A INA (Schaeffler) 811 Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 20 mm | N/A 5600 lbf | N/A 10000 rpm | N/A 10 mm |
| 00086955 | N/A INA (Schaeffler) RT Series 2-3/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 2-3/4 in | N/A 43500 lbf | N/A 2500 rpm | N/A 1 in |
| 00134354 | N/A INA (Schaeffler) 811 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 90 mm | N/A 32000 lbf | N/A 2700 rpm | N/A 22 mm |
| 01455978 | N/A INA (Schaeffler) K811 Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 25 mm | N/A 7500 lbf | N/A 8500 rpm | N/A 5 mm |
| 00134350 | N/A INA (Schaeffler) 811 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 85 mm | N/A 25200 lbf | N/A 3000 rpm | N/A 19 mm |
| 00086776 | N/A INA (Schaeffler) RT Series 1 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 1.0000 in | N/A 13100 lbf | N/A 5500 rpm | N/A 13/16 in |
| 00134673 | N/A INA (Schaeffler) 812 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 200 mm | N/A 202000 lbf | N/A 1200 rpm | N/A 62 mm |
| 01547620 | N/A INA (Schaeffler) K811 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 40 mm | N/A 12600 lbf | N/A 6000 rpm | N/A 13 mm |