Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 00577835 | N/A NTN UCFH Series 40 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCFH208D1 | N/A 40 mm | N/A Set Screw Collar | N/A 3-Bolt Flange |
| 00577843 | N/A NTN UCFH Series 25 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCFH205D1 | N/A 25 mm | N/A Set Screw Collar | N/A 3-Bolt Flange |
| 00577853 | N/A NTN UCFH Series 45 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCFH209D1 | N/A 45 mm | N/A Set Screw Collar | N/A 3-Bolt Flange |
| 00585630 | N/A NTN UCFS3 Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS307D1 | N/A 35 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00586020 | N/A NTN UCFS3 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS306D1 | N/A 30 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00586266 | N/A NTN UCFS3 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS305D1 | N/A 25 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00587655 | N/A NTN UCFA2 Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFA205-100D1 | N/A 1.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00595828 | N/A NTN UCF3 Series 50 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCF310D1 | N/A 50 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00595899 | N/A NTN UCFL2 Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL207 | N/A 35 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 01491481 | N/A NTN UCFH Series 17 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCFH203 | N/A 17 mm | N/A Set Screw Collar | N/A 3-Bolt Flange |
| 02010365 | N/A NTN JELFU Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit | N/A JELFU-1 | N/A 1.0000 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02077235 | N/A NTN UCF2 Series 3.0000 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF215-300D1 | N/A 3.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02100726 | N/A NTN UCF2 Series 1.7500 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF209-112D1 | N/A 1.7500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02112897 | N/A NTN AELFD2 Series 0.6250 Inch (in) Bore Diameter Flange Bearing Unit | N/A AELFD202-010 | N/A 0.6250 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02135229 | N/A NTN UCFL2 Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL205-015D1 | N/A 0.9375 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02135235 | N/A NTN UCFL2 Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL209-110D1 | N/A 1.6250 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02135245 | N/A NTN UCF2 Series 0.8750 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF205-014D1 | N/A 0.8750 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135246 | N/A NTN UCF2 Series 0.9375 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF205-015D1 | N/A 0.9375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135248 | N/A NTN UCF2 Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF206-102D1 | N/A 1.1250 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135332 | N/A NTN UELFL Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELFL206-104D1 | N/A 1.2500 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02135371 | N/A NTN UELF2 Series 1.9375 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELF210-115D1 | N/A 1.9375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02135375 | N/A NTN UELF2 Series 2.1875 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELF211-203D1 | N/A 2.1875 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02166113 | N/A NTN AELPFL Series 0.7500 Inch (in) Bore Diameter Flange Bearing Unit | N/A AELPFL204-012 | N/A 0.7500 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02166151 | N/A NTN UCF3 Series 2.4375 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF312-207D1 | N/A 2.4375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02166152 | N/A NTN UCFCX Series 2.1875 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFCX11-203D1 | N/A 2.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |