COMPANY HEADER
Print Back
FAG (Schaeffler) 52200 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing (03258351)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Outside Diameter

00133191 N/A FAG (Schaeffler) 51200 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 55 mm N/A 15700 lbf N/A 1 mm N/A 90 mm
06556034 N/A FAG (Schaeffler) 2344 Series 150 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 150 mm N/A 132 kN N/A 2.1 mm N/A 225 mm
07451987 N/A FAG (Schaeffler) 2344 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 14.3 kN N/A 1 mm N/A 55 mm
07451977 N/A FAG (Schaeffler) 2344 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 70 mm N/A 42.5 kN N/A 1.1 mm N/A 110 mm
07451984 N/A FAG (Schaeffler) 2344 Series 95 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 95 mm N/A 61 kN N/A 1.5 mm N/A 145 mm
07451974 N/A FAG (Schaeffler) 2344 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 50 mm N/A 24 kN N/A 1 mm N/A 80 mm
07451979 N/A FAG (Schaeffler) 2344 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 85 mm N/A 52 kN N/A 1.1 mm N/A 130 mm
07451986 N/A FAG (Schaeffler) 2344 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 120 mm N/A 93 kN N/A 2 mm N/A 180 mm
07451978 N/A FAG (Schaeffler) 2344 Series 80 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 80 mm N/A 52 kN N/A 1.1 mm N/A 125 mm
07451985 N/A FAG (Schaeffler) 2344 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 90 mm N/A 61 kN N/A 1.5 mm N/A 140 mm
07451972 N/A FAG (Schaeffler) 2344 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 20.8 kN N/A 1 mm N/A 68 mm
07451982 N/A FAG (Schaeffler) 2344 Series 130 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 130 mm N/A 118 kN N/A 2 mm N/A 200 mm
07451976 N/A FAG (Schaeffler) 2344 Series 60 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 60 mm N/A 33.5 kN N/A 1.1 mm N/A 95 mm
06063997 N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 35 mm N/A 50000 N N/A 1 mm N/A 68 mm
06603557 N/A FAG (Schaeffler) 360 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 360 mm N/A 405000 N N/A 2 mm N/A 440 mm
06603559 N/A FAG (Schaeffler) 420 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 420 mm N/A 440000 N N/A 2 mm N/A 500 mm
06603562 N/A FAG (Schaeffler) 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 50 mm N/A 62000 N N/A 0.6 mm N/A 95 mm
06603563 N/A FAG (Schaeffler) 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 65 mm N/A 75000 N N/A 1 mm N/A 115 mm
06617655 N/A FAG (Schaeffler) 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 50000 N N/A 0.3 mm N/A 68 mm
07460295 N/A FAG (Schaeffler) 900 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 35 mm N/A 7980 lbf N/A N/A 62 mm
05257572 N/A FAG (Schaeffler) 2344 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 140 mm N/A 122 kN N/A 2.1 mm N/A 210 mm
06967548 N/A FAG (Schaeffler) 2344 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 75 mm N/A 44 kN N/A 1.1 mm N/A 115 mm
07460323 N/A FAG (Schaeffler) 2344 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 65 mm N/A 36 kN N/A 1.1 mm N/A 100 mm
00132924 N/A FAG (Schaeffler) 51100 Series 150 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 150 mm N/A 24300 lbf N/A 1 mm N/A 190 mm
02296474 N/A FAG (Schaeffler) 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 20 mm N/A 70000 N N/A 0.6 mm N/A 70 mm
Unit of Measure
1 2 3 4 5