Item # |
Item Name |
Bore Diameter |
Bore Type |
Dynamic Load Rating |
Fillet Radius |
---|---|---|---|---|---|
00125869 | N/A FAG (Schaeffler) NU2 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 220 mm | N/A Straight | N/A 950000 N | N/A 3 mm |
00072326 | N/A FAG (Schaeffler) NN30 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 110 mm | N/A Tapered 1:12 | N/A 220000 N | N/A 2 mm |
00072178 | N/A FAG (Schaeffler) NN30 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 40 mm | N/A Tapered 1:12 | N/A 45000 N | N/A 1 mm |
00141653 | N/A FAG (Schaeffler) NU2 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 110 mm | N/A Straight | N/A 345000 N | N/A 2.1 mm |
00126919 | N/A FAG (Schaeffler) NUP2 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 190 mm | N/A Straight | N/A 680000 N | N/A 3 mm |
00125609 | N/A FAG (Schaeffler) NNU49 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 110 mm | N/A Tapered 1:12 | N/A 132000 N | N/A 1 mm |
00140532 | N/A FAG (Schaeffler) N10 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 90 mm | N/A Tapered 1:12 | N/A 94000 N | N/A 1.5 mm |
00072313 | N/A FAG (Schaeffler) NN30 Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 105 mm | N/A Tapered 1:12 | N/A 190000 N | N/A 2 mm |
06178235 | N/A FAG (Schaeffler) NN30 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 120 mm | N/A Straight | N/A 232 kN | N/A 2 mm |
00093780 | N/A FAG (Schaeffler) N10 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 55 mm | N/A Straight | N/A 41.5 kN | N/A 1 mm |
00140535 | N/A FAG (Schaeffler) N10 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 70 mm | N/A Straight | N/A 64 kN | N/A 1 mm |
00072375 | N/A FAG (Schaeffler) 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 190 mm | N/A Tapered 1:12 | N/A 580000 N | N/A 2.1 mm |
00125621 | N/A FAG (Schaeffler) 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 140 mm | N/A Tapered 1:12 | N/A 190000 N | N/A 1.5 mm |
00125629 | N/A FAG (Schaeffler) 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 160 mm | N/A Tapered 1:12 | N/A 335000 N | N/A 2 mm |
00125633 | N/A FAG (Schaeffler) 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 170 mm | N/A Tapered 1:12 | N/A 340000 N | N/A 2 mm |
00125648 | N/A FAG (Schaeffler) 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 200 mm | N/A Tapered 1:12 | N/A 490000 N | N/A 2.1 mm |
06519429 | N/A FAG (Schaeffler) 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 140 mm | N/A Straight | N/A 190000 N | N/A 1.5 mm |
00135956 | N/A FAG (Schaeffler) NNU49 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 130 mm | N/A Straight | N/A 190 kN | N/A 1.5 mm |
06178232 | N/A FAG (Schaeffler) NN30 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 60 mm | N/A Straight | N/A 75 kN | N/A 1.1 mm |
07459288 | N/A FAG (Schaeffler) NN30 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 180 mm | N/A Straight | N/A 570 kN | N/A 2.1 mm |
02296354 | N/A FAG (Schaeffler) NN30 Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 95 mm | N/A Straight | N/A 143 kN | N/A 1.5 mm |