COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Coupling Length

Length Through Bore

Maximum Transmitted Torque

02771627 N/A Climax Metal 4.5000 Inch (in) Bore Diameter and 6.4961 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.5000 in N/A 4.4880 in N/A 4.0160 in N/A 29797 ft·lb
02771861 N/A Climax Metal 170 Millimeter (mm) Bore Diameter and 225 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 170 mm N/A 6.4960 in N/A 5.8660 in N/A 82287 ft·lb
02771872 N/A Climax Metal 50 Millimeter (mm) Bore Diameter and 80 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 50 mm N/A 2.9130 in N/A 2.5980 in N/A 3038 ft·lb
02771884 N/A Climax Metal 4.2500 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.2500 in N/A 4.4880 in N/A 4.0160 in N/A 24122 ft·lb
04298238 N/A Climax Metal 0.7500 Inch (in) Bore Diameter and 2.0472 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3/4 in N/A 1.4960 in N/A 1.3390 in N/A 200 ft·lb
02771720 N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 430 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 260 mm N/A 5.1770 in N/A 4.6850 in N/A 546068 ft·lb
04298307 N/A Climax Metal 165 Millimeter (mm) Bore Diameter and 290 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 165 mm N/A 3.8580 in N/A 3.4650 in N/A 229638 ft·lb
02771449 N/A Climax Metal 35 Millimeter (mm) Bore Diameter and 60 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 35 mm N/A 2.3620 in N/A 2.1260 in N/A 1007 ft·lb
02771442 N/A Climax Metal 1.8750 Inch (in) Bore Diameter and 3.1496 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.8750 in N/A 2.9130 in N/A 2.5980 in N/A 2894 ft·lb
02771714 N/A Climax Metal 165 Millimeter (mm) Bore Diameter and 290 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 165 mm N/A 3.0710 in N/A 2.6770 in N/A 184556 ft·lb
02771887 N/A Climax Metal 7.2500 Inch (in) Bore Diameter and 9.8425 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 7.2500 in N/A 6.4960 in N/A 5.8660 in N/A 101869 ft·lb
04298314 N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 430 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 260 mm N/A 6.8110 in N/A 6.2990 in N/A 650895 ft·lb
04298177 N/A Climax Metal 32 Millimeter (mm) Bore Diameter and 60 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 32 mm N/A 2.3620 in N/A 2.1260 in N/A 921 ft·lb
02771885 N/A Climax Metal 5.2500 Inch (in) Bore Diameter and 7.4803 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 5.2500 in N/A 5.1180 in N/A 4.5670 in N/A 46758 ft·lb
02771632 N/A Climax Metal 5.5000 Inch (in) Bore Diameter and 7.4803 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 5.5000 in N/A 5.1180 in N/A 4.5670 in N/A 48985 ft·lb
02771629 N/A Climax Metal 4.9375 Inch (in) Bore Diameter and 7.0866 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.9375 in N/A 5.1180 in N/A 4.5670 in N/A 37693 ft·lb
04298258 N/A Climax Metal 2.1250 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.1250 in N/A 2.8930 in N/A 2.6760 in N/A 3635 ft·lb
04298272 N/A Climax Metal 3.2500 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.2500 in N/A 4.410 in N/A 4.0950 in N/A 12566 ft·lb
04298280 N/A Climax Metal 4.0000 Inch (in) Bore Diameter and 7.7559 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.0000 in N/A 5.2750 in N/A 4.9600 in N/A 23198 ft·lb
02771444 N/A Climax Metal 2.2500 Inch (in) Bore Diameter and 3.5433 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2-1/4 in N/A 2.9130 in N/A 2.5980 in N/A 4341 ft·lb
02771602 N/A Climax Metal 1.2500 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1-1/4 in N/A 2.3620 in N/A 2.1260 in N/A 914 ft·lb
04298269 N/A Climax Metal 2.9375 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.9375 in N/A 4.410 in N/A 4.0950 in N/A 11357 ft·lb
04298279 N/A Climax Metal 3.9375 Inch (in) Bore Diameter and 7.7559 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.9375 in N/A 5.2750 in N/A 4.9600 in N/A 22836 ft·lb
02771879 N/A Climax Metal 90 Millimeter (mm) Bore Diameter and 130 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 90 mm N/A 3.5430 in N/A 3.1500 in N/A 13466 ft·lb
02771515 N/A Climax Metal 18 Millimeter (mm) Bore Diameter and 44 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 18 mm N/A 0.8070 in N/A 0.6693 in N/A 2481 ft·lb
Unit of Measure
« 6 7 8 9 10 »