COMPANY HEADER
Print Back
INA (Schaeffler) Female Threaded Right Hand Rod Ends
Unit of Measure
1 2 3 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

04066203 N/A INA (Schaeffler) 70 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 70 mm N/A 100 mm N/A 230 mm N/A 70 mm
02291853 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
02772249 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 28 mm N/A 40 mm N/A 94 mm N/A 35 mm
04066237 N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 31 mm N/A 25 mm N/A 60 mm N/A 22 mm
04066206 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 20 mm N/A 25 mm N/A 56 mm N/A 23 mm
03053167 N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 22 mm N/A 30 mm N/A 73 mm N/A 19 mm
02291105 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
04066263 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 14 mm N/A 17 mm N/A 46 mm N/A 11 mm
03277391 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 25 mm N/A 35 mm N/A 78 mm N/A 30 mm
04066205 N/A INA (Schaeffler) 85 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 85 mm N/A 120 mm N/A 340 mm N/A 90 mm
02291101 N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 21 mm N/A 16 mm N/A 42 mm N/A 15 mm
04066235 N/A INA (Schaeffler) 23 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 23 mm N/A 18 mm N/A 46 mm N/A 16.5 mm
04066266 N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 22 mm N/A 30 mm N/A 73 mm N/A 19 mm
02291855 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 20 mm N/A 25 mm N/A 64 mm N/A 17 mm
02861963 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 14 mm N/A 10 mm N/A 28 mm N/A 10.5 mm
04066230 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 14 mm N/A 10 mm N/A 28 mm N/A 10.5 mm
00137130 N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 32 mm N/A 32 mm N/A 70 mm N/A 27 mm
04066234 N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 21 mm N/A 16 mm N/A 42 mm N/A 15 mm
04066262 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 12 mm N/A 15 mm N/A 40 mm N/A 10 mm
02291850 N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 8 mm N/A 8 mm N/A 24 mm N/A 6 mm
03964303 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 16 mm N/A 12 mm N/A 32 mm N/A 12 mm
04066238 N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 37 mm N/A 30 mm N/A 70 mm N/A 25 mm
02291854 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 14 mm N/A 17 mm N/A 46 mm N/A 11 mm
00137137 N/A INA (Schaeffler) 100 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 100 mm N/A 100 mm N/A 210 mm N/A 84 mm
04066211 N/A INA (Schaeffler) 49 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End N/A 49 mm N/A 70 mm N/A 154 mm N/A 55 mm
Unit of Measure
1 2 3