COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Bore Type

Dynamic Load Rating

Fillet Radius

N/A FAG (Schaeffler) NU2 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 220 mm N/A Straight N/A 950000 N N/A 3 mm
N/A FAG (Schaeffler) NN30 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A Tapered 1:12 N/A 220000 N N/A 2 mm
N/A FAG (Schaeffler) NN30 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 40 mm N/A Tapered 1:12 N/A 45000 N N/A 1 mm
N/A FAG (Schaeffler) NU2 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A Straight N/A 345000 N N/A 2.1 mm
N/A FAG (Schaeffler) NUP2 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A Straight N/A 680000 N N/A 3 mm
N/A FAG (Schaeffler) NNU49 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A Tapered 1:12 N/A 132000 N N/A 1 mm
N/A FAG (Schaeffler) N10 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 90 mm N/A Tapered 1:12 N/A 94000 N N/A 1.5 mm
N/A FAG (Schaeffler) NN30 Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 105 mm N/A Tapered 1:12 N/A 190000 N N/A 2 mm
N/A FAG (Schaeffler) NN30 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 120 mm N/A Straight N/A 232 kN N/A 2 mm
N/A FAG (Schaeffler) N10 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 55 mm N/A Straight N/A 41.5 kN N/A 1 mm
N/A FAG (Schaeffler) N10 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 70 mm N/A Straight N/A 64 kN N/A 1 mm
N/A FAG (Schaeffler) 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A Tapered 1:12 N/A 580000 N N/A 2.1 mm
N/A FAG (Schaeffler) 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 140 mm N/A Tapered 1:12 N/A 190000 N N/A 1.5 mm
N/A FAG (Schaeffler) 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A Tapered 1:12 N/A 335000 N N/A 2 mm
N/A FAG (Schaeffler) 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 170 mm N/A Tapered 1:12 N/A 340000 N N/A 2 mm
N/A FAG (Schaeffler) 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A Tapered 1:12 N/A 490000 N N/A 2.1 mm
N/A FAG (Schaeffler) 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 140 mm N/A Straight N/A 190000 N N/A 1.5 mm
N/A FAG (Schaeffler) NNU49 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A Straight N/A 190 kN N/A 1.5 mm
N/A FAG (Schaeffler) NN30 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 60 mm N/A Straight N/A 75 kN N/A 1.1 mm
N/A FAG (Schaeffler) NN30 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 180 mm N/A Straight N/A 570 kN N/A 2.1 mm
N/A FAG (Schaeffler) NN30 Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 95 mm N/A Straight N/A 143 kN N/A 1.5 mm
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3